Light Duty Motor - Torqmotor™ TB Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Light Duty Motor - Torqmotor™ TB Series Light Duty Motor - Torqmotor™ TB Series

Light Duty Motor - Torqmotor™ TB Series

The TB Series is a durable light duty hydraulic motor with up to 1-inch shaft. It can carry side loads up to 1100 pounds with intermittent pressures to 2400 psi and torques to 4700 lb-in.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 36 to 392 cm3/rev (Motor), 2.2 to 24.0 inch3/rev (Motor)
  • Maximum Pressure Differential: 100 to 165 bar Intermittent (83 to 125 Continuous), 1450 to 2400 psi Intermittent (1200 to 1800 Continuous)
  • Maximum Flow Rate: 34 to 57 L/min Intermittent (34 to 45 Continuous), 9 to 15 gal/min Intermittent (9 to 12 Continuous)
  • Maximum Output Torque: 67 to 540 Nm Intermittent (48 to 440 Continuous), 596 to 4783 lb-inch Intermittent (427 to 3897 Continuous)
  • Minimum Starting Torque: 50 to 434 Nm Intermittent (44 to 339 Continuous), 440 to 3845 lb-inch Intermittent (385 to 3000 Continuous)
  • Maximum Operating Speed: 143 to 932 RPM at Intermittent Flow
  • Shaft Diameter: 1.00 inch Nominal (other sizes available)

Full Product Description

Its superior side load capacity, high pressure shaft seal, and smooth extra low speed operation make it ideal for light duty applications such as conveyors, gear boxes, winches and boom rotate. With DU and sintered copper/steel bushings and 1-inch nominal shaft size, the TB Series can carry dynamic side loads to 1100 lb. at the key, intermittent pressures to 2400 psi, torques to 4700 lb-in. The TB Series is a rugged Low Speed High Torque (LSHT) orbital motor featuring robust construction with continuous oil flow across splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Food & Beverage
• Vocational & Municipal Eqpmt

Features/Benefits:
• DU and sintered copper/steel bushings
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Conveyers
• Gear Boxes
• Boom Rotate
• Food Processing
• Winches
• Augers
• Portable Irrigation Systems
• Post Hole Augers
• Specialty Harvesters Such as Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape
• Header Drives
• Snow Removal
• Salt and Sand Spreaders
• Oil and Gas Blender Trucks
• Car Washes
• Bulk Feed Trucks

Related Documents

×

687463
688058