Light Duty Motor - Torqmotor™ TJ Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Light Duty Motor - Torqmotor™ TJ Series Light Duty Motor - Torqmotor™ TJ Series

Light Duty Motor - Torqmotor™ TJ Series

The TJ Series marries the TE Series drive train with a larger, heavier duty roller bearing and shaft. This compact, economical wheel motor has intermittent pressures to 2750 psi and torques to 5700 lb-in. The shaft is 1.25 inch nominal.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 36 to 392 cm3/rev (Motor), 2.2 to 24.0 inch3/rev (Motor)
  • Maximum Pressure Differential: 120 to 190 bar Intermittent (85 to 140 Continuous), 1740 to 2750 psi Intermittent (1250 to 2000 Continuous)
  • Maximum Flow Rate: 42 to 75 L/min Intermittent (34 to 57 Continuous), 11 to 20 gal/min Intermittent (9 to 15 Continuous)
  • Maximum Output Torque: 71 to 628 Nm Intermittent (55 to 445 Continuous), 630 to 5562 lb-inch Intermittent (483 to 3935 Continuous)
  • Minimum Starting Torque: 52 to 462 Nm Intermittent (44 to 348 Continuous), 460 to 4090 lb-inch Intermittent (389 to 3080 Continuous)
  • Maximum Operating Speed: 191 to 1141 RPM at Intermittent Flow
  • Shaft Diameter: 1.25 inch Nominal (other sizes available)

Full Product Description

Torqmotor™ TJ Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for light duty applications such as vehicle propulsion, augers, chain drives and boom rotate. Intermittent pressures go to 2750 psi. Max dynamic side load capability is 4100 lb. at the key. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across the splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Forestry Equipment
• Mining

Features/Benefits:
• Carries up to 4100 lb. dynamic side load at the key
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Trenchers
• Zero Turn Mowers
• Sweepers
• Wood Chippers
• Portable Irrigation Systems
• Post Hole Augers
• Combine Header Drives
• Sprayers
• Scissor Lifts
• Snow Removal
• Salt and Sand Spreaders

Related Documents

×

687463
688058