PFX25-05TJ Ultra High Pressure Waterblast Hose - 36,230 psi | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PFX25-05TJ Ultra High Pressure Waterblast Hose - 36,230 psi

PFX25-05TJ Ultra High Pressure Waterblast Hose - 36,230 psi

Parker PFX25-05TJ is a 36,230 psi thermoplastic hose designed for waterejetting and water blast applications.

Technical Specifications

  • Cover Material: Polyurethane
  • Design Factor: 2.5
  • Media: Water, Chemicals
  • Compatible Fitting: 2X Series
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 362 MPa, 3623 bar, 36230 psi
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 7.8 inch, 200 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Cover Color: Silver
  • Weight: 0.63 lb/ft, 0.94 kg/m
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Hose Cover Type: ToughJACKET™
  • Size: -5
  • Product Style: Single Line
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.840 inch, 21.3 mm

Full Product Description

Parker PFX25-05TJ water blast hose features Parkers abrasion resistant TOUGHJACKET cover. The compact design promotes easy handling for operators. Features a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Industrial Cleaning
• All markets requiring pressures up to 36,000 psi for their cleaning applications

Features/Benefits:
• Low volumetric expansion
• Compact design promotes easy handling to reduce operator fatigue
• Compliant with DIN EN 1829-2
• Available with a TOUGHJACKET Cover for improved abrasion resistance
• ColorGard Technology for a more reliable and safer operation

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning
• Hydroforming (compression forming process)
• Hydrodemolition

Related Documents

×
Products
PFX25-05TJ

687463
687563