PFX30-05 UHP Hose - 43,645 psi | Product Series

Filter by

    No filters selected

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PFX30-05 UHP Hose - 43,645 psi

PFX30-05 UHP Hose - 43,645 psi

Parker PFX30-05 is a 43,645 psi thermoplastic hose designed for waterejetting and water blast applications.

Technical Specifications

  • Specifications Met: DIN 1829-2
  • Design Factor: 2.3
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Weight: 0.96 to 1.10 kg/m, 0.64 to 0.75 lb/ft
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Maximum Operating Pressure: 301 MPa, 3010 bar, 43645 psi
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 9 inch, 230 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Media: Chemicals
  • Cover Color: Orange
  • Compatible Fitting: 2X Series
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyurethane
  • Size: -5
  • Product Style: Single Line
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.736 to 0.894 inch, 18.7 to 22.7 mm

Full Product Description

Parker PFX30-05 Water Jetting Hose features a compact design to promote easy handling for operators and are used in high pressure water jetting applications. Features Parkers built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Industrial Cleaning
• All markets requiring pressures up to 43,000 psi for their cleaning applications

Features/Benefits:
• Low volumetric expansion
• Compact design promotes easy handling to reduce operator fatigue
• Compliant with DIN EN 1829-2
• Available with a TOUGHJACKET Cover for improved abrasion resistance
• ColorGard Technology for a more reliable and safer operation

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning
• Hydroforming (compression forming process)
• Hydrodemolition

Related Documents

×
Products Notes
PFX30-05 Polyurethane Cover
PFX30-05-TJ TOUGHJACKET Polyurethane Cover

687463
687563