PFX38-05 UHP Hose - 55,000 psi | Product Series

Filter by

    No filters selected

Cover

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PFX38-05 UHP Hose - 55,000 psi

PFX38-05 UHP Hose - 55,000 psi

Parker Ultra High Pressure PFX38-05 hose is an 8mm, 55,000 psi ultra high pressure water jet cutting equipment with water or with abrasive additives.

Technical Specifications

  • Design Factor: 2.1:1
  • Specifications Met: DIN 1829-2, WJTA (Cover), ISO 23384
  • Weight: 1.26 to 1.43 kg/m, 0.85 to 0.96 lb/ft
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Maximum Operating Pressure: 55100 psi, 380 MPa, 3800 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 11 inch, 280 mm
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Compatible Fitting: 2X Series
  • Media: Water, Chemicals
  • Cover Color: Red
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyurethane
  • Size: -5
  • Outside Diameter: 0.807 inch, 20.5 mm
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Product Style: Single Line

Full Product Description

Parker Ultra High Pressure PFX38-05 hose is an 8mm, 55,000 psi ultra high pressure water jet cutting equipment with water or with abrasive additives. Features Parkers built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Industrial Cleaning
• All markets requiring pressures up to 55,000 psi for their cleaning applications

Features/Benefits:
• Low volumetric expansion
• Compact design promotes easy handling to reduce operator fatigue
• Available with a TOUGHJACKET Cover for improved abrasion resistance
• ColorGard Technology for a more reliable and safer operation

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning
• Hydroforming (compression forming process)
• Hydrodemolition

Related Documents

×
Products Cover
PFX38-05 Polyurethane
PFX38-05TJ TOUGHJACKET Polyurethane

687463
687563