Rigid Mount, Pioneer Agricultural, Connect Under Pressure Quick Couplers (ISO 5675) - 8450 Series | Product Series

Filter by

    No filters selected

Thread Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rigid Mount, Pioneer Agricultural, Connect Under Pressure Quick Couplers (ISO 5675) - 8450 Series Rigid Mount, Pioneer Agricultural, Connect Under Pressure Quick Couplers (ISO 5675) - 8450 Series

Rigid Mount, Pioneer Agricultural, Connect Under Pressure Quick Couplers (ISO 5675) - 8450 Series

Pioneer rigid mount, connect under pressure quick couplers are used across a spectrum of agricultural hydraulic applications where fluid lines require fast and easy connection while either or both the coupler and nipple are under pressure.

Technical Specifications

  • Maximum Operating Pressure: 207 bar, 3000 psi
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Application: Hydraulics, Agriculture Equipment
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread
  • Body Size: 1/2 inch
  • Vacuum Pressure Rating: No
  • Coupling Half: Coupler
  • Flow Rate: 25 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Minimum Operating Temperature: -40 °F
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Connection Thread Size: 7/8"-14 ORB inch
  • Sleeve Type: Push-pull Connect and Disconnect (Rigid Mount)
  • Specifications Met: ISO 5675
  • Brand: Pioneer

Full Product Description

Pioneer 8450 Series agricultural Couplers (hydraulic) 3000 psi, will connect under pressure with 8010 Series Nipples (ISO 5675 Pioneer universal male tips) while either or both the coupler and nipple are under system pressure.

8450 Series push to connect couplings have poppet valves and a push-pull sleeve design to act as a breakaway when rigidly mounted or held in a 5006-4 clamp. Coupler port ends are 7/8 - 14 ORB threads, male or female, to allow direct mounting to a control valve or rigid tubing.

Technical Characteristics:
• Size: 1/2"
• Materials: Steel
• Port Ends: Male ORB, Female ORB
• Seal Options: Nitrile

Markets:
• Agriculture

Features/Benefits:
• Globally connects with Pioneer male tips (8010 Series) or any other nipples conforming to ISO 5675
• Straight thread ORB fitting allows direct mounting to a control valve or rigid tubing
• Connect under system pressure on the coupler side and/or on the nipple side
• One handed push to connect operation when the coupler is clamp or rigid mounted
• Outer housing keeps dust and dirt away from the sleeve mechanism
• Compatible with 5006-4 breakaway clamp

Applications:  
• Tractors
• Mid-sized agricultural equipment
• Agricultural attachments requiring breakaway

Related Documents

×
Products Thread Style
8450-16 Female
8450-16M Male

687463
687539