Bent Axis Fixed Pumps - Series F1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Pumps - Series F1 Bent Axis Fixed Pumps - Series F1 Bent Axis Fixed Pumps - Series F1 Bent Axis Fixed Pumps - Series F1

Bent Axis Fixed Pumps - Series F1

Parker F1 hydraulic truck pump series has operating pressures up to 400 bar (5,800 psi) and speeds up to 3050 rpm. The F1 pump has a robust design that provides circuit reliability for the most demanding truck applications, sizes from 12 - 101 cc.

Technical Specifications

  • Pump Type: Piston, Fixed
  • Body Material: Aluminum
  • Configuration: Single
  • Maximum Displacement: 102.9 cm3/rev, 6.28 inch3/rev
  • Maximum Operating Pressure: 400 bar, 5800 psi
  • Maximum Flow Rate: 216 L/min, 57 gal/min (F1-101 @ 2100 rpm)
  • For Fluid Type: Standard Hydraulic Fluids
  • Media: Hydraulic Fluids
  • Maximum Operating Speed: 3050 RPM
  • Minimum Fluid Temperature: -40 °C
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 12.5 kg, 27.5 lb
  • Shaft Type: SAE, ISO, DIN
  • Mounting Option: SAE, ISO
  • Port Connection: SAE, ISO, BSPP
  • Port Location: Rear Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: Consult Parker
  • Maximum Noise Level: Consult Parker
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 46 SUS, 10 cSt
  • Maximum Kinematic Viscosity: 1853 SUS, 400 cSt

Full Product Description

Parker’s hydraulic truck pump series F1 featuring high self-priming speed and high efficiency and is one of the leading truck pumps in the market. The F1 pump provide circuit reliability at speeds up to 3050 rpm at 400 bar (5,800 psi). The F1 hydraulic pump is a very efficient and straight forward pump design with unsurpassed reliability. Its small envelope size gives a simple and inexpensive installation.

Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets
• Mobile
• Transportation

Features/Benefits:
• Displacement from 12 - 102.9 cc – support various applications.
• High selfpriming speeds – increased productivity.
• High overall efficiency – increased reliability.
• Low weight – low bending torque on PTO, easy to install.
• Laminated piston rings – low leakage resulting in more uptime.
• Installation above the reservoir level possible – flexibility in installation.
• Operating pressures up to 400 bar (ISO) / 350 bar (SAE).
• Shaft end and mounting flange meet ISO and SAE standards.
• Small installation dimensions – fits wide range of applications.
• Tolerates low and high temperature shocks – suitable for the most demanding environments.

Applications:
• Cargo cranes
• Hook loaders
• Skip loaders
• Forestry cranes
• Multipurpose vehicles

We have included in above configurator part numbers for our F1 hydraulic pump, please download our latest catalogue under Product Support for the latest information/updates or contact your local Parker Dealer for support.  

* Made in Sweden

Related Documents

×

687852
687925