Bent Axis Fixed Pumps - Series F2 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Pumps - Series F2 Bent Axis Fixed Pumps - Series F2 Bent Axis Fixed Pumps - Series F2 Bent Axis Fixed Pumps - Series F2

Bent Axis Fixed Pumps - Series F2

Parker F2 Twin-Flow hydraulic truck pump series has operating pressures up to 400 bar (5,800 psi) and speeds up to 2100 rpm. The robust design provides circuit reliability for the most demanding truck applications, sizes from 42/42 - 70/70 cc.

Technical Specifications

  • Pump Type: Piston, Fixed
  • Body Material: Aluminum
  • Configuration: Single
  • Maximum Displacement: 68/68 cm3/rev, 4.15/4.15 inch3/rev
  • Maximum Operating Pressure: 400 bar, 5800 psi
  • Maximum Flow Rate: 112/112 L/min, 29.59 gal/min
  • For Fluid Type: Standard Hydraulic Fluids
  • Media: Hydraulic Fluids
  • Maximum Operating Speed: 2100 RPM
  • Minimum Fluid Temperature: -40 °C
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 19 kg, 41.8 lb
  • Shaft Type: ISO, DIN
  • Mounting Option: ISO
  • Port Connection: ISO, BSPP
  • Port Location: Rear Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: Consult Parker
  • Maximum Noise Level: Consult Parker
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 46 SUS, 10 cSt
  • Maximum Kinematic Viscosity: 1853 SUS, 400 cSt

Full Product Description

Parker’s hydraulic truck pump series F2 is a further development of the twin-flow version of series F1, the very first bent-axis truck pump on the market to feature two entirely independent flows. With a suitable build-up of the hydraulic system, the main advantage with a Twin-Flow Pump is that three different flows can be provided at the same engine speed. Featuring a Smart System Solution, F2 pumps provide circuit reliability at speeds up to 2100 rpm at 400 bar (5,800 psi). The F2 hydraulic pump is a very efficient and straight forward pump design with unsurpassed reliability. Its small envelope size gives a simple and inexpensive installation.


Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.


Markets:

• Mobile

• Transportation


Features/Benefits:

• Displacement from 43/41 - 68/68 cc – support various applications.

• Accessories for direct mount on Engine PTO - (Bypass-valve).

• 3 flows from 1 pump. 2 separate flows which can be combined.

• High selfpriming speeds – increased productivity.

• High overall efficiency – increased reliability.

• Low weight – low bending torque on PTO, easy to install.

• Laminated piston rings – low leakage resulting in more uptime.

• Installation above the reservoir level possible – flexibility in installation.

• Operating pressures up to 400 bar.

• Shaft end and mounting flange meet ISO standard.

• Small installation dimensions – fits wide range of applications.

• Tolerates low and high temperature shocks – suitable for the most demanding environments.


Applications:

• Forestry cranes

• Hook loaders / Lift dumpers

• Large truck loaders

• Tipper/crane combinations

• Refuse collecting vehicles

• Multipurpose vehicles


We have included in above configurator part numbers for our F2 hydraulic pump, please download our latest catalogue under Product Support for the latest information/updates or contact your local Parker Dealer for support. 


* Made in Sweden

Related Documents

×

687852
687925