Bent Axis Fixed Pumps - Series F3 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Pumps - Series F3 Bent Axis Fixed Pumps - Series F3 Bent Axis Fixed Pumps - Series F3 Bent Axis Fixed Pumps - Series F3

Bent Axis Fixed Pumps - Series F3

Parker F3 hydraulic truck pump is the first disengageable pump in the world with operating pressures up to 400 bar and speeds up to 2200 rpm. The robust design provides circuit reliability for the most demanding truck applications, sizes from 81-101 cc.

Technical Specifications

  • Pump Type: Piston, Fixed
  • Body Material: Aluminum
  • Configuration: Single
  • Maximum Displacement: 102.9 cm3/rev, 6.28 inch3/rev
  • Maximum Operating Pressure: 400 bar, 5800 psi
  • Maximum Flow Rate: 216 L/min, 57 gal/min
  • For Fluid Type: Standard Hydraulic Fluids
  • Media: Hydraulic Fluids
  • Maximum Operating Speed: 2200 RPM
  • Minimum Fluid Temperature: -40 °C
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 16.7 kg, 36.74 lb
  • Shaft Type: ISO, DIN
  • Mounting Option: ISO
  • Port Connection: ISO, BSPP
  • Port Location: Rear Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: Consult Parker
  • Maximum Noise Level: Consult Parker
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 46 SUS, 10 cSt

Full Product Description

The new, disengageable F3 hydraulic truck pump series form Parker is a global innovation in mobile hydraulics, by enabling engaging and disengaging of the pump from the diesel engine on the fly. This new solution can save substantial amounts of fuel and reduces wear and tear on the pump and minimize the risk of costly downtime and standstills. At the same time it reduces noise levels and meets industry noise emissions. All that is required is to press a button on the dashboard, without turning off the engine. The F3 hydraulic pump is a very efficient and straight forward pump design with unsurpassed reliability. Its small envelope size gives a simple and inexpensive installation.

Save on fuel!
For the average truck running 100,000 kilometres a year (62000 miles), savings can amount to between 200 and 300 litres (45 – 65 gallons) less diesel, with a corresponding reduction in emissions of greenhouse gases and particulates, all due to the F3 pump being completely disconnectable when not in use. This is a unique, patented characteristic now being launched by Parker.

Enhanced reliabaility!
When a pump is fitted to an engine PTO, even small mishaps like a ruptured hose can result in having to be recovered and towed to a workshop, with all its downsides by way of major outlay and high downtime costs. With the new F3 pump, you just disconnect the pump and make your way home under your own steam!

Cuts noise levels!
Compared to a conventional hydraulic pump in the unloaded position, the new F3 pump generates considerably lower noise levels in disconnected mode – this makes matching future noise emissions regulations easier.

Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Mobile
• Transportation

Features/Benefits:
• Displacement from 82 - 103 cc – support various applications.
• Engaging and disengaging option – save fuel, enhanced reliabaility and custs noise levels.
• High selfpriming speeds – increased productivity.
• High overall efficiency – increased reliability.
• Low weight – Low bending torque on PTO, easy to install.
• Laminated piston rings – low leakage resulting in more uptime.
• Installation above the reservoir level possible – flexibility in installation.
• Operating pressures up to 400 bar (5,800 psi).
• Shaft end and mounting flange meet ISO standard.
• Small installation dimensions – fits wide range of applications.
• Tolerates low and high temperature shocks – suitable for the most demanding environments.

Applications:
• Cargo cranes
• Hook loaders
• Skip loaders
• Forestry cranes
• Multipurpose vehicles

We have included in above configurator part numbers for our F3 hydraulic pump, please download our latest catalogue under Product Support for the latest information/updates or contact your local Parker Dealer for support.  

* Made in Sweden

Related Documents

×

687852
687925