Bent Axis Fixed Pumps - Series T1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Pumps - Series T1 Bent Axis Fixed Pumps - Series T1 Bent Axis Fixed Pumps - Series T1 Bent Axis Fixed Pumps - Series T1

Bent Axis Fixed Pumps - Series T1

Parker T1 hydraulic truck pump series has operating pressures up to 350 bar (5,000 psi) and maximum selfpriming speed up to 2000 rpm. The robust design provides circuit reliability for the most demanding truck applications, sizes from 81 - 121 cc.

Technical Specifications

  • Pump Type: Piston, Fixed
  • Body Material: Aluminum
  • Configuration: Single
  • Maximum Displacement: 121 cm3/rev, 7.38 inch3/rev
  • Maximum Operating Pressure: 350 bar, 5076 psi
  • Maximum Flow Rate: 190 L/min, 50.19 gal/min
  • For Fluid Type: Standard Hydraulic Fluids
  • Media: Hydraulic Fluids
  • Maximum Operating Speed: 2000 RPM
  • Minimum Fluid Temperature: -40 °C
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 12.5 kg, 27.5 lb
  • Shaft Type: ISO, DIN
  • Mounting Option: ISO
  • Port Connection: ISO, BSPP
  • Port Location: Rear Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: Consult Parker
  • Maximum Noise Level: Consult Parker
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 46 SUS, 10 cSt
  • Maximum Kinematic Viscosity: 1853 SUS, 400 cSt
  • Thru-Drive Capability: No

Full Product Description

Parker hydraulic truck pump series T1 featuring high self-priming speed and high efficiency and is one of the leading truck pumps in the market. The T1 pump was specifically designed to meet the requirements of light duty truck applications with short, non-frequent operating cycles such as tippers, and small loaders. The T1 pump provide circuit reliability at speeds up to 2000 rpm at 350 bar (5,000 psi). The T1 hydraulic pump is a very efficient and straight forward pump design with unsurpassed reliability. Its small envelope size gives a simple and inexpensive installation.

The design is very similar to that of the F1 series pumps but is even more compact. It utilizes our well proven 45° concepts with spherical pistons and laminated piston rings, offering high volumetric and mechanical efficiencies and, thanks also to the small number of parts, unprecedented reliability.

Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Mobile
• Transportation

Features/Benefits:
• High selfpriming speeds – increased productivity.
• High overall efficiency – increased reliability.
• Low weight – low bending torque on PTO, easy to install.
• Laminated piston rings – low leakage resulting in more uptime.
• Installation above the reservoir level possible – flexibility in installation.
• Operating pressures up to 350 bar (ISO).
• Shaft end and mounting flange meet standard.
• Small installation dimensions – fits wide range of applications.
• Tolerates low and high temperature shocks – suitable for the most demanding environments.

Applications:
• Tipper
• Walking Floor

We have included in above configurator part numbers for our T1 hydraulic pump, please download our latest catalogue under Product Support for the latest information/updates or contact your local Parker dealer for support.  

* Made in Sweden

Related Documents

×

687852
687925