Gold Cup Piston & Shoes with Retainer | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Gold Cup Piston & Shoes with Retainer

Gold Cup Piston & Shoes with Retainer

The GOLD CUP® Piston & Shoes provide a complete OEM aftermarket kit with the retainer included. As a Genuine Parker replacement, this set maintains the durability of your GOLD CUP hydrostatic pump.

Especificações técnicas

  • Para tipo de fluido: Hydraulic Fluids
  • Pressão operacional: n/a
  • Deslocamento: n/a
  • Deslocamento máximo: n/a
  • Taxa de fluxo: n/a
  • Material do corpo: n/a
  • Mídia: Hydraulic Fluids
  • Taxa de fluxo máximo: n/a
  • Estilo do produto: Axial Piston Pump
  • Pressão máxima de operação: n/a
  • Tipo de bomba: Hydrostatic
  • Tipo de produto: Pumps
  • Tecnologia: Hydraulics

Descrição completa do produto

Remove the worry from piston and shoe replacement with this pre-assembled kit. The GOLD CUP Piston & Shoe set (with retainer) assures optimal performance and proven quality for the frame size you select. Engineered specifically for GOLD CUP hydrostatic transmission pumps, this replacement kit delivers the quality and durability needed for your pump to perform as new.  

Genuine Parker replacement gives you the confidence that your GOLD CUP meets the severe-duty performance demands of the most rigorous applications. Our engineers have spent years developing components that suit industries requiring closed-loop control for high pressure and high power density. When market parts from unknown and unproven manufacturers are used, there is no assurance that the product will perform as originally designed and manufactured.

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Trans.
• Rail
   
Features/Benefits:
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty

Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation

Box contains pre-assembled piston and shoes with retainer for frame size selected.

Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00 - Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation

687852
246579