Hydraulic Cylinders - Heavy Duty Roundline Welded – Series RDH (Americas) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Hydraulic Cylinders - Heavy Duty Roundline Welded – Series RDH (Americas) Hydraulic Cylinders - Heavy Duty Roundline Welded – Series RDH (Americas)

Hydraulic Cylinders - Heavy Duty Roundline Welded – Series RDH (Americas)

Series RDH industrial grade heavy duty roundline hydraulic cylinders provide extremely long cycle life and are field-repairable. 3,000 psi rated Series RDH is configurable in 9 standard mounts, strokes to suit your needs and many standard options.

Especificações técnicas

  • Especificações atendidas: RoHS
  • Materiais de construção: Steel, Ductile Iron
  • Pressão operacional: 3000 psi
  • Para tipo de fluido: Filtered Hydraulic Oil
  • Temperatura operacional: -10 to 165 °F
  • Diâmetro do orifício: 1.5 to 8 inch
  • Diâmetro da haste: 0.625 to 5.5 inch (based on bore size)
  • Tipo de montagem: 9 Standard Styles at various application ratings
  • Configuração: Roundline, Threaded Head, Welded Cap
  • Comprimento de toque: Available in any practical stroke length.
  • Tecnologia: Hydraulics
  • Tipo de produto: Cylinder Actuator
  • Séries do Produto: Series RDH Heavy Duty Roundline Cylinders

Descrição completa do produto

Parker Series RDH industrial grade roundline welded hydraulic cylinders provide value through proven reliability, efficient performance and the quality that you expect from every Parker Cylinder Division product line. Each Series RDH hydraulic cylinder incorporates design features that are superior in a 3,000 psi roundline welded cylinder. These features include standard composite wear rings both in the head and on the piston, energized bi-directional piston seal and hard chrome plated piston rods.

The Tri-Lip Rod Seal in combination with the Double-Service Wiperseal™ comprises a sealing system that delivers dry rod performance. The one-piece piston is piloted to the piston rod and sealed with an O-ring to eliminate oil bypass through the joint. Anti-extrusion design O-ring Body End Seals provide leak-free service. Magnetic piston for actuating Parker ALS switches through carbon steel cylinders and EPS or CLS sensors are available for stroke position sensing. Port mounted counterbalance valves add versatility by offering hose break protection, preventing loads from drifting and controlling overrunning loads.

Every Series RDH cylinder is individually tested before leaving our plant to assure proper performance and leak-free operation. All Parker cylinder products carry an eighteen-month warranty.

Markets:
• Energy
• Industrial
• Natural Resources
• Processing

Features and Benefits:
• Tri-Lip Rod Seal for positive no-leak sealing
• Non-metallic wear rings at both head and piston
• Optional magnetic piston and switches for position sensing
• Port mounted counterbalance valves for cylinder control
• Every cylinder is tested to assure reliability
• 18-month warranty

Applications:
• Energy Production, Development & Service
• Power Generation
• Factory Automation
• Mining
• Oil & Gas
• Lumber & Wood

Learn more about the RDH Series Heavy Duty Roundline Hydraulic Cylinder, mounting accessories and cylinder selection guide under Product Support.

Documentos relacionados

×

687852
687492