Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Marine Softwall Wet Exhaust Hose is designed as a flexible connection for exhaust systems to circulate, cool and transfer hot engine water and exhaust gases in marine engine applications to 200°F and 200 psi, Series SS269
Literature and Reference Materials |
---|
Hose Products Division Catalog 4400 - Hose, Fittings, Accessories and Equipment |
Products | Hose I.D. (inch) | Maximum Working Pressure (psi) |
---|---|---|
SS269-1000 | 1 | 200 |
SS269-1125 | 1-1/8 | 200 |
SS269-1250 | 1-1/4 | 200 |
SS269-1312 | 1-5/16 | 200 |
SS269-1500 | 1-1/2 | 200 |
SS269-1625 | 1-5/8 | 200 |
SS269-1750 | 1-3/4 | 200 |
SS269-1875 | 1-7/8 | 200 |
SS269-2000 | 2 | 200 |
SS269-2125 | 2-1/8 | 200 |
SS269-2250 | 2-1/4 | 200 |
SS269-2375 | 2-3/8 | 200 |
SS269-2500 | 2-1/2 | 200 |
SS269-2625 | 2-5/8 | 200 |
SS269-2750 | 2-3/4 | 200 |
SS269-2875 | 2-7/8 | 200 |
SS269-3000 | 3 | 200 |
SS269-3500 | 3-1/2 | 200 |
SS269-4000 | 4 | 200 |
SS269-4500 | 4-1/2 | 200 |
SS269-5000 | 5 | 200 |
SS269-5562 | 5-9/16 | 200 |
SS269-6000 | 6 | 200 |