MAC - Air Oil Cooler with AC motor for Marine Applications - (Europe) | Product Series

Filter by

    No filters selected

Application Type

Maximum Cooling Capacity (kW/°C)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MAC - Air Oil Cooler with AC motor for Marine Applications - (Europe)

MAC - Air Oil Cooler with AC motor for Marine Applications - (Europe)

The MAC air oil cooler series is engineered for Marine offshore applications and provides cooling capacity up to 300 kW. Corrosion resistance meets C5M-M requirements according to ISO 12944.

Technical Specifications

  • Product Type: MAC (Marine Air Oil Cooler)
  • Corrosion Resistance Included: C5M-M (720 Hours level acc. to Salt Spray Test - ISO 9227)
  • Size: 007 to 200
  • Motor Type: 2-Pole to 8-Pole Asynchronous Motor, Three Phase
  • Switch Option: 40 to 90°C, None
  • Bypass Option Included: 2, 5 & 8 bar or Thermo Bypass 2.2 bar 50°C
  • Flow Rate: 130 to 1000 L/min
  • Frequency: 50/60 Hz
  • Input Voltage: 230 to 690 VAC
  • Height: 345 to 1630 mm
  • Width: 365 to 1510 mm
  • Depth: 510 to 1006 mm
  • Weight: 23 to 425 kg
  • Port Size: G1 to G2 inch
  • Connection Thread Size: G1 to G2 inch
  • Maximum Operating Pressure: 14 bar
  • Maximum Fluid Temperature: 120 °C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Materials of Construction: Aluminum, Stainless Steel, PPG, Steel
  • Motor Power Output Rating: 0.25 to 11 kW
  • Noise Level: 62 to 92 dBA
  • Color: Jet Black (RAL 9005), Pure White (RAL 9010)

Full Product Description

The MAC air oil cooler has been specially engineered for installation in highly corrosive environments and offers enhanced longevity due to its state of the art design and coating technology for corrosion resistance.

Design and coating technology tested and approved on specially designed test pieces in an external certified third party test laboratory.


Markets:

• Marine
• Oil and Gas
• Energy
• Industrial


Features/Benefits:

• Reliability - The MAC Series benefits from Parker’s experience and knowledge in cooling and has been specially developed to withstand the most challenging environments. Its robust design provides extended availability and reduced maintenance.
• Efficiency - The MAC air oil cooler provides high performance cooling with a maximum cooling capacity of 300kW, therefore providing efficient and cost saving cooling solutions for hydraulic systems.
• Sustainability - The MAC series is REACH/RoHs compliant and offers low noise levels making it more environmentally and user friendly.
• Flexibility - Parker offer a complete cooler and accessories range with a wide selection of cooling capacities and sizes to suit every hydraulic system.


Applications:

• Marine - Deck Machinery (Winches, Shark Jaws and Guide Pins)
• Marine - Ship Equipment (Steering Gear)
• Marine - Cargo Handling (Ship cranes, FPSO, Hatch Covers)
• Wind Power - Turbine (Generator and Electrical Cabinet, Gear Box)
• Oil and Gas - Platforms, AHTS Vessels, Drill Ships (Hydraulic Power Units)


We have only included a small selection of cooler part numbers, for more cooler options please download the MAC brochure or contact your local Parker sales office. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Should you require a standard industrial cooler please refer to the ‘LAC air oil cooler with AC motor’ series .

Related Documents

×
Products Application Type Maximum Cooling Capacity (kW/°C)
58310007600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 0,15
58310011600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 0,38
58310016600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 0,6
58310023600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 0,8
58310033600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 1,2
58310044600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 1.4
58310056600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 1.7
58310076600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 1.95
58310110600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 2.3
58310113600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 4.3
58310200600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 5.5
58310214600 Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) 8
58310113100 Nearshore (C4-M; 480 Hours level acc. to Salt Spray Test - ISO 9227 ) 3.4

687890
687940