Air Oil Cooler with Hydraulic Motor - LHC series - (Europe) | Product Series

Filter by

    No filters selected

Size

Motor Type

Bypass Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Oil Cooler with Hydraulic Motor - LHC series - (Europe)

Air Oil Cooler with Hydraulic Motor - LHC series - (Europe)

The LHC air oil cooler series with hydraulic motor is suitable for mobile and industrial market applications and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Technical Specifications

  • Product Type: LHC2/LHC
  • Maximum Operating Speed: 1500 to 3500 RPM
  • Switch Option: None, 40 to 90°C
  • Flow Rate: 100 to 1000 L/min
  • Maximum Cooling Capacity: 0.33 to 6.8 kW/°C
  • Height: 395 to 1630 mm
  • Length: 550 to 1006 mm
  • Width: 365 to 1510 mm
  • Weight: 10 to 320 kg
  • Port Size: G1 to G2 inch
  • Connection Thread Size: G1 to G2 inch
  • Maximum Operating Pressure: 14 bar
  • Maximum Fluid Temperature: 120 °C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Materials of Construction: Aluminum - carbon steel painted
  • Noise Level: 79 to 93 dBA
  • Application: Forestry Machines, Mining Machines, Crushing Machines, Marine Cranes

Full Product Description

The Parker LHC air oil cooler series offers a reliable and efficient cooling solution that is suitable for mobile and industrial applications.  The LHC air oil cooler is available with extra corrosion protection, for use in marine/offshore applications (LHC-M) and with ATEX approval for use in potentially explosive atmospheres above ground (LHC-X).

The maximum cooling capacity is 300 kW at ETD 40 °C with a hydraulic motor up to 25.2cm³/rev.

Markets:
• Mobile
• Mining
• Forestry equipment
• Oil and Gas
• Industrial
• Renewable energy

Features/Benefits:
• Quiet fan and motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.
• Hydraulic motor with displacement from 8.4 cm3 /r to 25.2 cm3 /r.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Forestry equipment
• Marine cranes
• Crushing machines
• Mining equipment
• Power units
• Lubrication systems
• Marine cranes
• Presses
• Wind power

We have only included a small selection of part numbers, for more cooler options please download the LHC brochure or contact us for more information.
You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.  

Related Documents

×
Products Size Motor Type Bypass Options
5838007001 7 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5838007008 7 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5838007004 7 Hydraulic Gear Motor 8,4 cm3/r 8 Bar
5838007002 7 Hydraulic Gear Motor 14,4 cm3/r No Bypass
5838011001 11 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5838011006 11 Hydraulic Gear Motor 8,4 cm3/r 2 Bar
5838011007 11 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5838011005 11 Hydraulic Gear Motor 10,8 cm3/r No Bypass
5838011002 11 Hydraulic Gear Motor 14,4 cm3/r No Bypass
5838011013 11 Hydraulic Gear Motor 16,8 cm3/r No Bypass
5838011014 11 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5838016001 16 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5838016010 16 Hydraulic Gear Motor 8,4 cm3/r 2 Bar
5838016012 16 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5838016028 16 Hydraulic Gear Motor 10,8 cm3/r No Bypass
5838016025 16 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5838023001 23 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5838023024 23 Hydraulic Gear Motor 8,4 cm3/r 2 Bar
5838023004 23 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5838023042 23 Hydraulic Gear Motor 25,2 cm3/r 8 Bar
5828033004 33 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5828033042 33 Hydraulic Gear Motor 8,4 cm3/r 2 Bar
5828033018 33 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5828033009 33 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828044008 44 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5828044009 44 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5828044025 44 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828056007 56 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5828056008 56 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828058001 58 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5828058003 58 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5828058002 58 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828076008 76 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828076015 76 Hydraulic Gear Motor 8,4 cm3/r 5 Bar
5828078001 78 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828078016 78 Hydraulic Gear Motor 14,4 cm3/r No Bypass
5828110007 110 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828110006 110 Hydraulic Gear Motor 8,4 cm3/r No Bypass
5828112001 112 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828112006 112 Hydraulic Gear Motor 25,2 cm3/r 5 Bar
5828112018 112 Hydraulic Gear Motor 19,2 cm3/r 5 Bar
5828112020 112 Hydraulic Gear Motor 19,2 cm3/r 8 Bar
5828113003 113 Hydraulic Gear Motor 25,2 cm3/r No Bypass
5828113002 113 Hydraulic Gear Motor 14,4 cm3/r No Bypass
5828113005 113 Hydraulic Gear Motor 19,2 cm3/r 5 Bar
5828200001 200 Hydraulic Gear Motor 19,2 cm3/r No Bypass

687890
687940