LAC/LAC2 Standard Air Oil Cooler with AC-Motor (Europe) | Product Series

Filter by

    No filters selected

Additional Options

Nominal Size

Input Voltage (AC)

Motor Pole Count

Maximum Cooling Capacity (kW)

Pressure Drop

Temperature Measurement Range (c)

Pressure Relief Valve (bar)

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LAC/LAC2 Standard Air Oil Cooler with AC-Motor (Europe) LAC/LAC2 Standard Air Oil Cooler with AC-Motor (Europe)

LAC/LAC2 Standard Air Oil Cooler with AC-Motor (Europe)

Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Technical Specifications

  • Length: 250 to 1045 mm, 250 to 718 mm
  • Motor Pole Count: 2, 4
  • Product Type: LAC2-004-2-D-00-000-0-0, LAC2-004-2-D-50-000-0-0, LAC2-004-2-D-60-S20-0-0, LAC2-007-4-D-00-000-0-0, LAC2-007-4-D-40-000-0-0, LAC2-007-4-D-50-000-0-0, LAC2-007-4-D-60-000-0-0, LAC2-007-4-D-00-S20-0-0, LAC2-007-4-D-00-S50-0-0, LAC2-007-4-D-00-S25-0-0, LAC2-
  • Pressure Relief Setting: None, By-pass 5 bar
  • Options: None
  • Maximum Flow Rate: 185 to 1000 L/min, 185 to 400 L/min
  • Maximum Cooling Capacity: 4.4 kW/°C at Delta T 40° C, 15.2 kW/°C at Delta T 40° C Oil Flow 150l/min, 5.6 kW/°C at Delta T 40° C Oil Flow 125l/min, 23.6 kW/°C at Delta T 40° C Oil Flow 200l/min, 32 kW/°C at Delta T 40° C Oil Flow 200l/min, 48 kW/°C at Delta T 40° C Oil Flow 300l/min, 54 kW/°C at Delta T 40° C
  • Height: 256 to 1705 mm, 256 to 941 mm
  • Pressure Drop: 1.4 bar at 150 L/min Oil Flow, At 30 CST, 2.9 bar at 250 L/min Oil Flow, At 30 CST, 2.1 bar at 200 L/min Oil Flow, At 30 CST, 2.6 bar at 250 L/min Oil Flow, At 30 CST, 3.1 bar at 350 L/min Oil Flow, At 30 CST, 2.0 bar at 400 L/min Oil Flow, At 30 CST
  • Width: 313 to 1509 mm, 313 to 915 mm
  • Maximum Operating Pressure: 21 bar
  • Weight: 6 to 365 kg, 6 to 52 kg
  • Connection Thread Size: G1 inch, G1-1/4 inch

Full Product Description

The Parker LAC air oil cooler series offers a reliable and efficient cooling system with the additional benefits of short lead times and 48 delivery for some part numbers. With its simple and robust design and wide selection of accessories this range will suit all industrial applications with a high voltage electric source.

The Parker LAC air oil cooler is quiet in operation and offers a low pressure drop and high cooling capacity. It has a single-phase or three-phase AC-motor and is also available in two special versions:
• With ATEX approval for use in potentially explosive atmospheres above ground (LAC-X series)
• With extra corrosion protection, for use in marine/offshore applications (MAC series)

The LAC size 200, which is unique on the market offers a cooling capacity of 300 kW at an estimated temperature difference of 40°C.

Markets:
• Oil and Gas
• Industrial
• Mobile
• Renewable Energy

Features/Benefits:
• Quiet fan and fan motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Power Units
• Lubrication Systems
• Marine Cranes
• Presses
• Wind Power

We have included a small selection of part numbers, for more options please download the LAC air oil cooler brochure or contact your local Parker sales office. Cooler product selector software to view 3D Models, product literature and sizing software is also available. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.

Related Documents

×
Products Additional Options Nominal Size Input Voltage (AC) Motor Pole Count Maximum Cooling Capacity (kW) Pressure Drop Temperature Measurement Range (c) Pressure Relief Valve (bar) Connection Thread Size (inch)
LAC-0334FC40000000S0JB0 n/a 033 400/690V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G1 1/4
5836023040 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G1
LAC2-0234AC60000000S0JB0 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1
5826056001 n/a 056 230/400V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
5826056008 n/a 056 230/400V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None By-pass 5bar G1 1/4
5826056006 n/a 056 230/400V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1 1/4
5826056067 n/a 056 265/460V 60Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G1 1/4
LAC-0566FC00000000S0JB0 n/a 056 400/690V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None None G1 1/4
LAC-0566FC50000000S0JB0 n/a 056 400/690V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
5826058027 n/a 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G2
5826058061 n/a 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 2bar G2
5826056002 n/a 056 265/460V 60Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
5836016016 n/a 016 230/400V 50Hz - 265/460V 60Hz 6 16,8 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None None G1
LAC2-0164AC50S25200S0JB0 n/a 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C Thermal By-pass 50°C and By-pass 2.2 bar G1
5836011035 n/a 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 2bar G1
5836011076 n/a 011 400/690V 50Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None None G1
LAC2-0114FC60000000S0JB0 n/a 011 400/690V 50Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1
5836011081 n/a 011 400/690V 50Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1
5836016055 n/a 016 400/690V 50Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1
5836016018 n/a 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G1
LAC2-0164AC60000000S0JB0 n/a 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1
5836016004 n/a 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None By-pass 2bar G1
5836016084 n/a 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1
5836016021 n/a 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 2bar G1
LAC-0584AC00S80200S0JB0 n/a 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 8bar G2
5826058109 n/a 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G2
5836023062 n/a 023 400/690V 50Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None By-pass 2bar G1
5836023059 n/a 023 400/690V 50Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None By-pass 5bar G1
5836023006 n/a 023 230/400V 50Hz - 265/460V 60Hz 6 24.4 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None None G1
LAC-0334AC40000000S0JB0 n/a 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G1 1/4
5836023009 n/a 023 400/690V 50Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None None G1
LAC-0334AC60000000S0JB0 n/a 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1 1/4
5826033126 n/a 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 40°C By-pass 5bar G1 1/4
5826033042 n/a 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 2bar G1 1/4
5826033031 n/a 033 265/460V 60Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt None None G1 1/4
5826033044 n/a 033 265/460V 60Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
LAC-0334AC00S20200S0JB0 n/a 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt None By-pass 2bar G1 1/4
5836023043 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 60°C By-pass 2bar G1
5836023064 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C Thermal By-pass 50°C and By-pass 2.2 bar G1
5836023004 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None By-pass 2bar G1
5836023048 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1
5836023037 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 40°C By-pass 5bar G1
5836023012 n/a 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 2bar G1
5836011006 n/a 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1
5836011013 n/a 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None By-pass 8bar G1
5836011023 n/a 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None By-pass 2bar G1
LAC-0564BC00000000S0JB0 n/a 056 265/460V 60Hz 4 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None None G1 1/4
5826056142 n/a 056 265/460V 60Hz 4 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None By-pass 5bar G1 1/4
5826056007 n/a 056 230/400V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None None G1 1/4
5826056068 n/a 056 230/400V 50Hz 4 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None By-pass 5bar G1 1/4
LAC-0564AC60000000S0JB0 n/a 056 230/400V 50Hz 4 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1 1/4
5826056080 n/a 056 230/400V 50Hz 4 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
5826056040 n/a 056 230/400V 50Hz 4 68 kW at delta T 40°C Oil flow 300 l/min 2,8 bar at 300 l/min Oil flow, At 30 cSt None None G1 1/4
5826033002 n/a 033 400/690V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
5826033154 n/a 033 400/690V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1 1/4
LAC-0444AC60000000S0JB0 n/a 044 230/400V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1 1/4
5826044140 n/a 044 230/400V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1 1/4
5826044016 n/a 044 265/460V 60Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt None None G1 1/4
5826044002 n/a 044 265/460V 60Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
LAC-0444BC00S50200S0JB0 n/a 044 265/460V 60Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt None By-pass 5bar G1 1/4
LAC-0444BC00S25200S0JB0 n/a 044 265/460V 60Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1 1/4
LAC-0444BC50S25200S0JB0 n/a 044 265/460V 60Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt Temperature Switch 50°C Thermal By-pass 50°C and By-pass 2.2 bar G1 1/4
5826044077 n/a 044 400/690V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt None None G1 1/4
5826044078 n/a 044 400/690V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
5826033055 n/a 033 265/460V 60Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1 1/4
LAC2-0074AC60000000S0JB0 n/a 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1
5836007038 n/a 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None By-pass 2bar G1
5836007039 n/a 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G1
5836007051 n/a 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 40°C By-pass 2bar G1
5836007019 n/a 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G1
LAC2-0074BC50S20200S0JB0 n/a 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 2bar G1
5836007119 n/a 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 60°C By-pass 2bar G1
5836007021 n/a 007 400/690V 50Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None None G1
5836011024 n/a 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G1
LAC2-0114AC60000000S0JB0 n/a 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G1
LAC2-0042DB60S20000S0JB0 n/a 004 400V 50Hz & 60Hz 2 4,4 kW at delta T 40°C 1,4 bar at 150 l/min Oil flow, At 30 cSt Temperature Switch 60°C By-pass 2bar G1
5826033133 n/a 033 265/460V 60Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C Thermal By-pass 50°C and By-pass 2.2 bar G1 1/4
5826058141 n/a 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 60°C By-pass 5bar G2
5826058055 n/a 058 265/460V 60Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826058002 n/a 058 230/400V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826058128 n/a 058 230/400V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G2
LAC-0586AC40S20200S0JB0 n/a 058 230/400V 50Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 40°C By-pass 2bar G2
5826058003 n/a 058 265/460V 60Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826058142 n/a 058 265/460V 60Hz 6 68 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 5bar G2
5826078001 n/a 078 230/400V 50Hz 6 88 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
LAC-0786AC00S50200S0JB0 n/a 078 230/400V 50Hz 6 88 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 5bar G2
5826078047 n/a 078 230/400V 50Hz 6 88 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None Thermal By-pass 50°C and By-pass 2.2 bar G2
LAC-0786AC40S20200S0JB0 n/a 078 230/400V 50Hz 6 88 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 40°C By-pass 2bar G2
LAC-0786BC00000000S0JB0 n/a 078 265/460V 60Hz 6 88 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826113011 n/a 113 230/400V 50Hz 6 168 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 5bar G2
5826113014 n/a 113 230/400V 50Hz 6 168 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826112005 n/a 112 265/460V 60Hz 8 114 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
LAC-1128AC60000000S0JB0 n/a 112 230/400V 50Hz 8 114 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G2
5826112070 n/a 112 230/400V 50Hz 8 114 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G2
5826112004 n/a 112 230/400V 50Hz 8 114 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
LAC-1126BC00H50000S0JB0 n/a 112 265/460V 60Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 5bar G2
LAC-1126BC00000000S0JB0 n/a 112 265/460V 60Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
LAC-1126AC50H25000S0JB0 n/a 112 230/400V 50Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 50°C Thermal By-pass 50°C and By-pass 2.2 bar G2
5826112030 n/a 112 230/400V 50Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 5bar G2
5826112026 n/a 112 230/400V 50Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G2
5826112027 n/a 112 230/400V 50Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 40°C None G2
5826112002 n/a 112 230/400V 50Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826112069 n/a 112 265/460V 60Hz 6 130 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G2
5826113036 n/a 113 230/400V 50Hz 6 168 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 8bar G2
5826200003 n/a 200 230/400V 50Hz 8 230kW at delta T 40° C Oil flow 1000l/min 5 bar at 1000 l/min Oil flow, At 30 cSt None None G2
5826200053 n/a 200 265/460V 60Hz 6 300kW at delta T 40° C Oil flow 1000l/min 5 bar at 1000 l/min Oil flow, At 30 cSt None By-pass 5bar G2
5826200002 n/a 200 265/460V 60Hz 6 300kW at delta T 40° C Oil flow 1000l/min 5 bar at 1000 l/min Oil flow, At 30 cSt None None G2
5826200001 n/a 200 230/400V 50Hz 6 300kW at delta T 40° C Oil flow 1000l/min 5 bar at 1000 l/min Oil flow, At 30 cSt None None G2
LAC-1138AC00H80000S0JB0 n/a 113 230/400V 50Hz 8 134 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 8bar G2
LAC-1138AC60000000S0JB0 n/a 113 230/400V 50Hz 8 134 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 60°C None G2
5826113010 n/a 113 230/400V 50Hz 8 134 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826113038 n/a 113 400/690V 50Hz 6 168 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
5826200010 n/a 200 400/690V 50Hz 6 300kW at delta T 40° C Oil flow 1000l/min 5 bar at 1000 l/min Oil flow, At 30 cSt None None G2
LAC-1136BC50H50000S0JB0 n/a 113 265/460V 60Hz 6 168 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G2
LAC-1136BC00H50000S0JB0 n/a 113 265/460V 60Hz 6 168 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 5bar G2
5826113012 n/a 113 265/460V 60Hz 6 168 kW at delta T 40°C Oil flow 400 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
LAC2-0042DB00000000S0JB0 48 Hour dispatch Time 004 400V 50Hz & 60Hz 2 4,4 kW at delta T 40°C 1,4 bar at 150 l/min Oil flow, At 30 cSt None None G1
LAC2-0042DB50000000S0JB0 48 Hour dispatch Time 004 400V 50Hz & 60Hz 2 4,4 kW at delta T 40°C 1,4 bar at 150 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1
LAC2-0074DC00000000S0JB0 48 Hour dispatch Time 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None None G1
LAC2-0074DC50000000S0JB0 48 Hour dispatch Time 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1
LAC2-0074DC00S50200S0JB0 48 Hour dispatch Time 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None By-pass 5bar G1
LAC2-0074DC50S50200S0JB0 48 Hour dispatch Time 007 230/400V 50Hz - 265/460V 60Hz 4 5,6 kW at delta T 40°C Oil flow 125 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1
LAC2-0114DC00000000S0JB0 48 Hour dispatch Time 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None None G1
LAC2-0114DC50000000S0JB0 48 Hour dispatch Time 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1
LAC2-0114DC00S50200S0JB0 48 Hour dispatch Time 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt None By-pass 5bar G1
LAC2-0114DC50S50200S0JB0 48 Hour dispatch Time 011 230/400V 50Hz - 265/460V 60Hz 4 15,2 kW at delta T 40°C Oil flow 150 l/min 2,1 bar at 200 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1
LAC2-0164DC00000000S0JB0 48 Hour dispatch Time 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None None G1
LAC2-0164DC50000000S0JB0 48 Hour dispatch Time 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1
LAC2-0164DC00S50200S0JB0 48 Hour dispatch Time 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None By-pass 5bar G1
LAC2-0164DC50S50200S0JB0 48 Hour dispatch Time 016 230/400V 50Hz - 265/460V 60Hz 4 23,6 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1
LAC2-0234AC00000000S0JB0 48 Hour dispatch Time 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None None G1
LAC2-0234AC50000000S0JB0 48 Hour dispatch Time 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1
LAC2-0234AC00S50200S0JB0 48 Hour dispatch Time 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt None By-pass 5bar G1
LAC2-0234AC50S50200S0JB0 48 Hour dispatch Time 023 230/400V 50Hz - 265/460V 60Hz 4 32 kW at delta T 40°C Oil flow 200 l/min 2,9 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1
LAC-0334AC00000000S0JB0 48 Hour dispatch Time 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt None None G1 1/4
LAC-0334AC50000000S0JB0 48 Hour dispatch Time 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
LAC-0334AC00S50200S0JB0 48 Hour dispatch Time 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt None By-pass 5bar G1 1/4
LAC-0334AC50S50200S0JB0 48 Hour dispatch Time 033 230/400V 50Hz 4 48 kW at delta T 40°C Oil flow 300 l/min 2,6 bar at 250 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1 1/4
LAC-0444AC00000000S0JB0 48 Hour dispatch Time 044 230/400V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt None None G1 1/4
LAC-0444AC50000000S0JB0 48 Hour dispatch Time 044 230/400V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G1 1/4
LAC-0444AC00S50200S0JB0 48 Hour dispatch Time 044 230/400V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt None By-pass 5bar G1 1/4
LAC-0444AC50S50200S0JB0 48 Hour dispatch Time 044 230/400V 50Hz 4 54 kW at delta T 40°C Oil flow 300 l/min 3,1 bar at 350 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G1 1/4
LAC-0584AC00000000S0JB0 48 Hour dispatch Time 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None None G2
LAC-0584AC50000000S0JB0 48 Hour dispatch Time 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 50°C None G2
LAC-0584AC00S50200S0JB0 48 Hour dispatch Time 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt None By-pass 5bar G2
LAC-0584AC50S50200S0JB0 48 Hour dispatch Time 058 230/400V 50Hz 4 72 kW at delta T 40°C Oil flow 300 l/min 2 bar at 400 l/min Oil flow, At 30 cSt Temperature Switch 50°C By-pass 5bar G2

687890
687940