Air Oil Cooler with AC motor & pump - LOC series - (Europe) | Product Series

Filter by

    No filters selected

Pump Size (cc/rev)

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Oil Cooler with AC motor & pump - LOC series - (Europe)

Air Oil Cooler with AC motor & pump - LOC series - (Europe)

The LOC Air Oil Cooling System with AC-motor and pump provides cooling up to 45kW. Its robust construction makes it suitable for most applications and environments. Please use the Sizing Software on the Product Support Tab for proper cooler sizing.

Technical Specifications

  • Product Type: LOC3-004 to LOC3-044
  • Motor Type: 230V to 690V, 50Hz or 60Hz, from 4 to 6 poles, Three Phase
  • Switch Option: None, 40 to 90°C
  • Bypass Option Included: 2, 5 & 8 bar or Thermo Bypass 2.2 bar 50°C to 90°C
  • Nominal Flow Coefficient: 20 to 80 L/min
  • Maximum Cooling Capacity: 0.07 to 1.12 kW/°C
  • Frequency: 50/60 Hz
  • Input Voltage: 230 to 690 VAC
  • Height: 284 to 866 mm
  • Length: 542 to 850 mm
  • Width: 400 to 728 mm
  • Weight: 23 to 98 kg
  • Port Size: G1 to G1-1/4 inch
  • Connection Thread Size: G1 to G1-1/4 inch
  • Maximum Operating Pressure: 10 bar
  • Maximum Fluid Temperature: 110 °C
  • For Fluid Type: Mineral Oil
  • Materials of Construction: Aluminum, Steel, Plastic
  • Motor Power Output Rating: 0.75 to 3.0 kW
  • Noise Level: 57 to 86 dBA
  • Application: Power Units, Lubrication Systems, General Industry
  • Bypass Valve Pressure Rating: None

Full Product Description

The LOC cooling system with three-phase AC motor is optimized for use in the industrial sector. The system is supplied ready for installation and an integrated circulation pump makes it possible to cool and treat the oil in a separate circuit – offline cooling. The cooling system can also be equipped with a Parker filter unit. Together with a wide range of accessories, the LOC cooling system is suitable for installation in most applications and environments. The maximum cooling capacity is 45 kW at ETD 40 °C.

The maximum cooling capacity is 45 kW at ETD 40 °C.

Markets:
• Industrial
• Renewable energy

Features/Benefits:
• Quiet fan and motor.
• Integrated circulation pump produces an even flow with low pressure pulsations
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oils useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Power units
• Lubrication systems
• Presses
• Wind power

We have only included a small selection of part numbers, for more cooler options please download the LOC brochure or contact us.
You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.  

Related Documents

×
Products Pump Size (cc/rev) Size
5849007001 15 7
5849011001 15 11
5849016001 15 23
5849023001 30 23
5849033001 45 33
5849044001 45 44

687890
687940