21KATS04MPN6 - Coded Quick Coupling, Series 21 | Parker NA

Coded Quick Coupling, Series 21 | #21KATS04MPN6

Click to View CAD Model
21KATS04MPN6

Coded Quick Coupling, Series 21 | #21KATS04MPN6

Coded industrial quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications up to 35 bar. Coupling system developed on the basis of Parker Series 21. Available made of brass.


Technical Specifications

  • Connection Thread Size: n/a
  • Materials of Construction: Brass, Nickel-plated
  • Hose I.D.: 4 mm
  • Color: blue - 6
  • Type: Coupling
  • Connection Type: Panel Mount with Hose Barb
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Length: 69 mm
  • Technology: Pneumatics, Fluid & Gas Handling
  • Hex Size: 14 mm
  • Outside Diameter: 16 mm
  • Product Type: Quick Couplings Pneumatic
  • Product Style: Quick-Connect
  • Product Series: Series 21
  • Operation Type: Sleeve
  • Interchange Type: European Profile
  • Diameter: 5.0 mm (nominal)
  • Region of Origin: Germany
  • Function: Single Shut-Off
  • Maximum Operating Pressure: up to 35 bar, up to 507 psi
  • Coupling Half: Coupler
  • Shape: Straight
  • Connection Type: Hose Barb, Panel Mount
  • Connection Size: 4 mm LW (3/16”)
  • Body Material: Brass
  • Plating Type: Nickel-plated
  • Seal Material: NBR
  • Maximum Operating Temperature: up to 100 °C, up to 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Flow Rate: 1800 L/min (air)
  • Valve Type: Standard Valve
  • Sleeve Material: Brass
  • Compatible Fitting: Series 21 Plug
Safety Warning

Item Information

Parker's Coded Quick Coupling Series 21 is an industrial coupling system developed on the basis of series 21 with above-average flow rate for liquid and gaseous media.
This coupling system is developed for single-hand operation. The mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling, which is complemented by the color coding of the anodized sleeves. A double shut-off version is available on request.

Markets:
- Machinery Construction
- Life Science
- Process
- Aerospace

Features/Benefits:
- No mix-ups between media due to the color and mechanical coding of coupling and plug
- Above-average flow rate
- Single-hand operation for easy and fast connection

Applications:
- Laboratory equipment
- Control panels
- Calibration systems
- Portable analyzers
- Gas chromatographs
- Micro-contamination devices

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098