KH3/2-3/4CFX - Parker 3-way ball valves | Germany, Austria & Switzerland

Parker 3-way ball valves | #KH3/2-3/4CFX

KH3/2-3/4CFX

Parker 3-way ball valves | #KH3/2-3/4CFX

3/3-way ball valves interrupt or facilitate the medium flow. These valves, available worldwide, can be optionally equipped with a locking device to avoid unauthorized opening and shut-off; they support the safety of the entire system.


Technical Specifications

  • Body Material: Steel
  • Connection Type: Female BSPP thread (ISO 1179-1)
  • Connection Size: G 3/4
  • Orifice Size: DN 20
  • Series: n/a
  • Configuration: 3-way BSPP ball valve
  • Connection Type: Female BSPP thread (ISO 1179-1)
  • Connection Size: G 3/4 inch
  • Orifice Size: DN 20
  • Body Material: Steel
  • Maximum Operating Pressure: 400 bar, 5802 psi
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Flow Rate: n/a
  • Seal Material: NBR
  • Seat Material: POM
  • Mounting Type: Screw
  • Operation Type: Manual
  • Actuation Type: Manual
  • Function: 3-way
  • Handle Type: Ball valve
  • Shape: 3-way
  • Product Type: Valves
  • Division: High Pressure Connectors Europe Division
Safety Warning

Item Information

3/3-way ball valves interrupt or facilitate the medium flow. These valves, available worldwide, can be optionally equipped with a locking device to avoid unauthorized opening and shut-off; they support the safety of the entire system. Ball valves with a detent position or fastening bore are also part of the programme.

Markets:
• Agriculture
• Mobile hydraulics
• Air & Gas Compressors
• Offshore and Shipbuilding
• Construction Machinery
• Railway Industry
• Trucks
• Natural Gas

Applications:                                                                                                                                            
• Suitable for general hydraulic applications.

Features/ Benefits of Parker 3/3-way ball valves:
• Excellent sealing and easy operation extend the safety of the entire hydraulic system, of which the 3/3-way ball valves form a part.
• 3/3-way ball valves guarantee the safety of the whole hydraulic unit because of their consistent quality; they are officially approved and certified by Germanischer Lloyd Approval 96 717-89 HH, Lloyds Register of Shipping Approval 00/20020 and DNV Certificate P-11740.
• 3/3-way ball valves are available in steel and stainless steel; there is a broad range of seals e.g. NBR and PEEK. This variety of material helps to meet customer requirements perfectly.
• 3/3-way ball valves have Cr(VI)-free surfaces and are therefore produced in an environment-friendly manner. This surface also offers very high corrosion protection, which of course extends the life-cycle of the product.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin GmbH

Sales Company Germany

Pat-Parker-Platz 1

41564 Kaarst

Germany

Phone

0049 2131 – 4016 0

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A29633
687614