Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681 - 681DB | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Cover Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681 - 681DB

Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681 - 681DB OBSOLETE

This product is no longer available – please refer to the "Recommended products” section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.10 to 0.40 lb/ft, 0.15 to 0.59 kg/m
  • Industry: Industrial Manufacturing Equipment, Transportation, Off-road Machinery
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 4.0 to 7.5 MPa, 40 to 75 bar, 580 to 1090 psi
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: No-Skive 2TE
  • Minimum Bend Radius: 1.575 to 5.906 inch, 40 to 150 mm
  • Materials of Construction: Rubber
  • Specifications Met: EN 45545 HL2 for R22 (internal) and R23 (external), EN 854, Type 2TE, ISO 15540 (FS-F-Fire Sleeve needed)
  • Compatible Fitting: 56 Series
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Low Pressure Hydraulics, Railway
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Outside Diameter: 0.535 to 1.354 inch, 13.6 to 34.4 mm
  • Media: Air (General Industrial Air), Coolants (Glycol), Coolants (Water-Glycol), Fuels (Crude & Fuel Oil), Fuels - Check fuel type with our catalogue chart., Lubricants (Grease), Petroleum Hydraulic Fluids (Crude Oil), Petroleum Hydraulic Fluids (Petroleum Base), Petroleum Hydraulic Fluids (Water-Oil Emulsions)
Safety Warning

Full Product Description

Parker's Low Pressure No-Skive hose 681 and 681DB offers one fibre braid No-Skive construction. The 681 is the ideal hose for all general low pressure hydraulic applications. Hose type 681DB with flame-retardant rubber cover is the preferred hose type for general medium pressure hydraulic applications around train vehicles. The Parker Low Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.
Markets:
• Industrial
• Mobile
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved
and safe combination and the highest quality and safety,
combined with the longest service life of the final product to
the end-users.
• Small bend radius for compact machine design.
• The hose type 681 is according to EN 854-2TE.
• Hose 681DB has a flame-retardant synthetic rubber cover
and is railway approved according to EN45545 HL2 for R22
(internal) and R23 (external and ISO15540 (FS-F fire sleeve
needed). 681DB is the ideal hose for all low pressure
hydraulic applications around railway vehicles.
• Complete No-Skive fitting technology across the full range of
medium pressure hoses providing simpler, quicker and safer
hose assembly.

Applications:
• Industrial
• Mobile
• Transportation

Parker's Low Pressures Hoses 681 and 681DB are available as complete hose assembly and compatible with 2-piece fittings for use with adjustable crimpers only (47 series nipple and 10064 series shell)

Related Documents

×
Products Hose I.D. (size) Cover Material
681-4 -4 Standard
681-5 -5 Standard
681-6 -6 Standard
681-8 -8 Standard
681-10 -10 Standard
681-12 -12 Standard
681-16 -16 Standard
681DB-4 -4 Flame-retardant synthetic rubber
681DB-5 -5 Flame-retardant synthetic rubber
681DB-6 -6 Flame-retardant synthetic rubber
681DB-8 -8 Flame-retardant synthetic rubber
681DB-10 -10 Flame-retardant synthetic rubber
681DB-12 -12 Flame-retardant synthetic rubber
681DB-16 -16 Flame-retardant synthetic rubber

C19159
687513