Cartridge Spool Type Shuttle Valve with Spring Offset | Product Series

Filter by

    No filters selected

Flow Rate

Switching Pressure

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cartridge Spool Type Shuttle Valve with Spring Offset

Cartridge Spool Type Shuttle Valve with Spring Offset

REGIONAL - Parker's 2-position, 3-way spool type shuttle valve with spring offset are spring biased into its normal position and are capable of flows up to 90 lpm (24 gpm) and 420 bar (6000 psi).

Technical Specifications

  • Flow Rate: 24 gal/min, 90 L/min
  • Switching Pressure: 73, 145 psi, 5, 10 bar
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 24 gal/min, 90 L/min
  • Standard Flow Rate Setting: 13 gal/min, 50 L/min
  • Operation Type: Spring Offset
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Actuation Type: Pressure Sensing
  • Configuration: 3-way Spool Type
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Leak Rate: 55 @ 1450 PSI (100 BAR) cm3/min
  • Cavity Size: C10-3
  • Function: Shuttle
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 37 lb-ft, 50 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.31 lb, 0.14 kg
  • Body Material: N/A

Full Product Description

Parker's 2-position, 3-way spool type shuttle valve with spring offset are available with 5 and 10 bar standard spring options and feature internal pilot operation to shift flow paths from the “normal” spring biased spool position. These shuttle valves can handle flows up to 90 lpm (24 gpm) and 420 bar (6000 psi) while providing precise flow control for sequencing or pressuring sensing applications within various mobile or industrial markets.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Various switching pressures available
• Used as automatic brake release valve on motors, where brake release is required at pressures between 5 & 10 bar.
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Brake release
• Sequencing

Additional Technical Insight:
Can be used for a variety of switching functions but the main application is for motor brake release at 5 bar or 10 bar motor inlet pressure, to prevent inadvertant motor movement.
The spring applied brake is drained to tank through the valve when it needs to be applied.

Related Documents

×
Products Flow Rate Switching Pressure Seal Material
K04B3-5.0N 25 GAL/MIN, 90 L/MIN 73 PSI, 5 BAR Nitrile
K04B3-5.0V 25 GAL/MIN, 90 L/MIN 73 PSI, 5 BAR Fluorocarbon
K04B3-10.0N 25 GAL/MIN, 90 L/MIN 145 PSI, 10 BAR Nitrile
K04B3-10.0V 25 GAL/MIN, 90 L/MIN 145 PSI, 10 BAR Fluorocarbon

K49934
687505