Cartridge Spool Type Shuttle Valves with All Ports Open | Product Series

Filter by

    No filters selected

Flow Rate

Switching Pressure

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cartridge Spool Type Shuttle Valves with All Ports Open

Cartridge Spool Type Shuttle Valves with All Ports Open

REGIONAL - Parker's 3-position, 3-way spool type open center shuttle valves are available in two cavity sizes and are pilot controlled. These shuttle valves are capable of flows up to 100 lpm (26 gpm) and 420 bar (6000 psi).

Technical Specifications

  • Flow Rate: 26 gal/min, 100 L/min
  • Switching Pressure: 0, 36, 73, 145 psi, 0, 2.5, 5, 10 bar
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 26 gal/min, 100 L/min
  • Standard Flow Rate Setting: 15 gal/min, 55 L/min
  • Operation Type: Spring Centered, All Parts Open
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Actuation Type: Pressure Sensing
  • Configuration: 3-way Spool Type
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Leak Rate: N/A
  • Cavity Size: C10-4
  • Function: Shuttle
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 37 lb-ft, 50 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.37 lb, 0.17 kg
  • Body Material: N/A

Full Product Description

Parker's 3-position, 3-way spool type open center shuttle valves can handle flows up to 100 lpm (26 gpm) and 420 bar (6000 psi) while providing precise flow control for sequencing or pressuring sensing applications within various mobile or industrial markets. These spring centered valves use internal pilot signals to shift when pressure at either end of the spool exceeds the spring setting, allowing flow from the higher pressure port to the lower pressure port, making them ideal for sensing or sequencing applications.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Various switching pressures available
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Transmissions, hot oil shuttle
• Sequencing

Additional Technical Insight:
Available in two sizes, these valves are generally used in a transmission circuit where the excess charge pump flow is directed to a cooler. This valve will be selected by the drive side and direct the excess flow from the return side to tank.

Related Documents

×
Products Flow Rate Switching Pressure Seal Material
K04F3-0.0N 26 GAL/MIN, 100 L/MIN 0 PSI, 0 BAR Nitrile
K04F3-0.0V 26 GAL/MIN, 100 L/MIN 0 PSI, 0 BAR Fluorocarbon
K04F3-2.5N 26 GAL/MIN, 100 L/MIN 36 PSI, 2.5 BAR Nitrile
K04F3-2.5V 26 GAL/MIN, 100 L/MIN 36 PSI, 2.5 BAR Fluorocarbon
K04F3-5.0N 26 GAL/MIN, 100 L/MIN 73 PSI, 5 BAR Nitrile
K04F3-5.0V 26 GAL/MIN, 100 L/MIN 73 PSI, 5 BAR Fluorocarbon
K04F3-10.0N 26 GAL/MIN, 100 L/MIN 145 PSI, 10 BAR Nitrile
K04F3-10.0V 26 GAL/MIN, 100 L/MIN 145 PSI, 10 BAR Fluorocarbon

K49934
687505