Cartridge Spool Type Shuttle Valves with All Ports Closed | Product Series

Filter by

    No filters selected

Flow Rate

Switching Pressure

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cartridge Spool Type Shuttle Valves with All Ports Closed

Cartridge Spool Type Shuttle Valves with All Ports Closed

REGIONAL - Parker's 3-position, 3-way spool type closed center shuttle valves are available in two cavity sizes and provide high performance pilot control; capable of flows up to 175 lpm (46 gpm) and 350 bar (5000 psi).

Technical Specifications

  • Flow Rate: 26, 46 gal/min, 100, 175 L/min
  • Switching Pressure: 0, 15, 36, 73, 130, 145, 218 psi, 0, 1, 2.5, 5, 9, 10, 15 bar
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 26, 46 gal/min, 100, 175 L/min
  • Standard Flow Rate Setting: 15, 28 gal/min, 55, 105 L/min
  • Operation Type: Spring Centered, All Parts Closed
  • Maximum Inlet Pressure Rating: 5000, 6000 psi, 350, 420 bar
  • Actuation Type: Pressure Sensing
  • Configuration: 3-way Spool Type
  • Maximum Operating Pressure: 5000, 6000 psi, 350, 420 bar
  • Leak Rate: 100 @ 1450 PSI (100 BAR), 300 @ 1450 PSI (100 BAR) cm3/min
  • Cavity Size: C10-4, 3U
  • Function: Shuttle
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 37, 63 lb-ft, 50, 85 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.37, 0.7 lb, 0.17, 0.32 kg
  • Body Material: N/A

Full Product Description

Parker's 3-position, 3-way spool type closed center shuttle valves can handle flows up to 175 lpm (46 gpm) and 350 bar (5000 psi) while providing precise flow control for sequencing or pressuring sensing applications within various mobile or industrial markets. These spring centered valves will shift when pressure at either end of the spool exceeds the spring setting, allowing flow from the higher pressure port to the lower pressure port, making them ideal for sensing or sequencing applications.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Compact cost effective design
• Various spring options available
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Transmissions, hot oil shuttle
• Sequencing

Additional Technical Insight:
Available in two sizes, these valves are generally used in a transmission circuit where the excess charge pump flow is directed to a cooler. This valve will be selected by the drive side and direct the excess flow from the return side to tank.

Related Documents

×
Products Flow Rate Switching Pressure Seal Material
K04C3-0.0N 26 GAL/MIN, 100 L/MIN 0 PSI, 0 BAR Nitrile
K04C3-0.0V 26 GAL/MIN, 100 L/MIN 0 PSI, 0 BAR Fluorocarbon
K04C3-2.5N 26 GAL/MIN, 100 L/MIN 36 PSI, 2.5 BAR Nitrile
K04C3-2.5V 26 GAL/MIN, 100 L/MIN 36 PSI, 2.5 BAR Fluorocarbon
K04C3-5.0N 26 GAL/MIN, 100 L/MIN 73 PSI, 5 BAR Nitrile
K04C3-5.0V 26 GAL/MIN, 100 L/MIN 73 PSI, 5 BAR Fluorocarbon
K04C3-10.0N 26 GAL/MIN, 100 L/MIN 145 PSI, 10 BAR Nitrile
K04C3-10.0V 26 GAL/MIN, 100 L/MIN 145 PSI, 10 BAR Fluorocarbon
K04C3-15.0N 26 GAL/MIN, 100 L/MIN 218 PSI, 15 BAR Nitrile
K04C3-15.0V 26 GAL/MIN, 100 L/MIN 218 PSI, 15 BAR Fluorocarbon
K3A125-1.0N 46 GAL/MIN, 175 L/MIN 15 PSI, 1 BAR Nitrile
K3A125-1.0V 46 GAL/MIN, 175 L/MIN 15 PSI, 1 BAR Fluorocarbon
K3A125-9.0N 46 GAL/MIN, 175 L/MIN 130 PSI, 9 BAR Nitrile
K3A125-9.0V 46 GAL/MIN, 175 L/MIN 130 PSI, 9 BAR Fluorocarbon

K49934
687505