23KATP10MPN - Industrial Interchange, High Flow, Quick Connect Air Couplings - Rectus 21, 23, 30 Series | ParkerBR

Industrial Interchange, High Flow, Quick Connect Air Couplings - Rectus 21, 23, 30 Series | #23KATP10MPN

23KATP10MPN

Industrial Interchange, High Flow, Quick Connect Air Couplings - Rectus 21, 23, 30 Series | #23KATP10MPN

Rectus 21,23, 30 Series nickel plated brass coupler with Push-Lok hose barb


Technical Specifications

  • Body Size: 1/4"
  • Connection Thread Size: n/a
  • Hose I.D.: 3/8"
  • Coupling Half: Coupler
  • Connection Type: Push-Lok Hose Barb
  • Thread Style: n/a
  • Body Material: Brass, Nickel-plated
  • Maximum Operating Temperature: 212 °F
  • Minimum Operating Temperature: -4 °F
  • Maximum Operating Pressure: 300 psi
  • Seal Material: Nitrile
  • Application: Air, High Flow
  • Specifications Met: ISO 6150B
  • Lock Type: Locking Balls
  • Media: Low Pressure Fluids, Compressed Air
  • Plating Type: Nickel Plated
  • Sleeve Type: Push to Connect
  • Valve Type: Valved
  • Fitting Connection Type: Push-Lok Hose Barb
  • Division: Quick Coupling Division

Item Information

Rectus 21,23,30 Series Couplers (pneumatic, air) up to 300 psi connect with Industrial Interchange Nipples except for the 1/8" size that connects only with the 1/8” European Profile Nipples.

Parker's Rectus 21,23,30 Series Couplers are push to connect, single shut off couplers that mate with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards. These couplers have a slim profile and are corrosion resistant with stainless steel locking balls and valve spring. The sleeve guard protects against accidental disconnection. Heavy duty version has steel sleeve and valve body. Couplers are available in a range of sizes and materials suitable for pressure up to 300 psi.

Rectus 21,23,30 Series Nipples (pneumatic) connect with 1/8" Rectus 21,23,30 Series Couplers. These are small sized, single shut off pneumatic couplings. Nipples are 1/8" size only.

 

All other sizes of Rectus 21, 23, 30 Series Couplers connect with Industrial Interchange style Nipples.


Technical Characteristics:
• Sizes: 1/8”, 3/8” and 1/4” Couplers; 1/8” Nipples
• Materials: Brass, Nickel Plated Brass, Nickel Plated Steel Couplers; Brass Nipples
• Port Ends: Female NPTF, Female NPSF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
• Seal Options: Nitrile

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• Corrosion resistant valve with stainless steel locking balls and valve spring
• Heavy duty version has steel body and sleeve for durability
• Easy push to connect operation
• Slim profile is compact in confined spaces
• Sleeve guard protects against accidental disconnection
• Sizes 1/4" through 3/8" connect with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards for global interchangeability. :
• Unvalved nipple mates with valved coupler for a single shut off connection


Applications:
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns
• Packaging equipment
• Automation equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687539