Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's 88 series fittings are a one-piece field attachable barb style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.
| Literature and Reference Materials |
|---|
| CrimpSource |
| Hose Products Division Catalog 4400 - Hose, Fittings, Accessories and Equipment |
| Product Demos & Tutorials |
|---|
| Identifying Hydraulic Hose Fittings |
| Products | Hose I.D. (inch) | Shape | Product Style | Flange Size | Port Connection |
|---|---|---|---|---|---|
| 0188-12-12 | 3/4" | Straight | Male NPTF Pipe - Rigid | n/a | 3/4" |
| 0188-16-16 | 1" | Straight | Male NPTF Pipe - Rigid | n/a | 1" |
| 0188-20-20 | 1-1/4" | Straight | Male NPTF Pipe - Rigid | n/a | 1-1/4" |
| 0188-20-24 | 1-1/2" | Straight | Male NPTF Pipe - Rigid | n/a | 1-1/4" |
| 0188-24-24 | 1-1/2" | Straight | Male NPTF Pipe - Rigid | n/a | 1-1/2" |
| 0188-32-32 | 2" | Straight | Male NPTF Pipe - Rigid | n/a | 2" |
| 3188-16-16 | 1" | Elbow 45° | Male NPTF Pipe - Rigid | n/a | 1" |
| 3188-20-20 | 1-1/4" | Elbow 45° | Male NPTF Pipe - Rigid | n/a | 1-1/4" |
| 2188-16-16 | 1" | Elbow 90° | Male NPTF Pipe - Rigid | n/a | 1" |
| 2188-20-20 | 1-1/4" | Elbow 90° | Male NPTF Pipe - Rigid | n/a | 1-1/4" |
| 2188-24-24 | 1-1/2" | Elbow 90° | Male NPTF Pipe - Rigid | n/a | 1-1/2" |
| 2188-32-32 | 2" | Elbow 90° | Male NPTF Pipe - Rigid | n/a | 2" |
| 0588-12-12 | 3/4" | Straight | Male SAE Straight Thread with O-Ring - Rigid | n/a | 3/4" |
| 0588-16-16 | 1" | Straight | Male SAE Straight Thread with O-Ring - Rigid | n/a | 1" |
| 0588-20-20 | 1-1/4" | Straight | Male SAE Straight Thread with O-Ring - Rigid | n/a | 1-1/4" |
| 0688-12-12 | 3/4" | Straight | Female JIC 37° - Swivel | n/a | 3/4" |
| 0688-16-12 | 3/4" | Straight | Female JIC 37° - Swivel | n/a | 1" |
| 0688-16-16 | 1" | Straight | Female JIC 37° - Swivel | n/a | 1" |
| 0688-20-20 | 1-1/4" | Straight | Female JIC 37° - Swivel | n/a | 1-1/4" |
| 0688-24-24 | 1-1/2" | Straight | Female JIC 37° - Swivel | n/a | 1-1/2" |
| 0688-32-32 | 2" | Straight | Female JIC 37° - Swivel | n/a | 2" |
| 3788-16-16 | 1" | Elbow 45° | Female JIC 37° - Swivel | n/a | 1" |
| 3788-20-20 | 1-1/4" | Elbow 45° | Female JIC 37° - Swivel | n/a | 1-1/4" |
| 3988-16-16 | 1" | Elbow 90° | Female JIC 37° - Swivel | n/a | 1" |
| 3988-20-20 | 1-1/4" | Elbow 90° | Female JIC 37° - Swivel | n/a | 1-1/4" |
| 3988-24-24 | 1-1/2" | Elbow 90° | Female JIC 37° - Swivel | n/a | 1-1/2" |
| 1588-16-16 | 1" | Straight | SAE Code 61 Flange Head | 1" | 1" |
| 1588-20-20 | 1-1/4" | Straight | SAE Code 61 Flange Head | 1-1/4" | 1-1/4" |
| 1588-24-24 | 1-1/2" | Straight | SAE Code 61 Flange Head | 1-1/2" | 1-1/2" |
| 1588-32-32 | 2" | Straight | SAE Code 61 Flange Head | 2" | 2" |
| 1788-16-16 | 1" | Elbow 45° | SAE Code 61 Flange Head | 1" | 1" |
| 1788-20-20 | 1-1/4" | Elbow 45° | SAE Code 61 Flange Head | 1-1/4" | 1-1/4" |
| 1788-24-24 | 1-1/2" | Elbow 45° | SAE Code 61 Flange Head | 1-1/2" | 1-1/2" |
| 1788-32-32 | 2" | Elbow 45° | SAE Code 61 Flange Head | 2" | 2" |
| 1988-16-16 | 1" | Elbow 90° | SAE Code 61 Flange Head | 1" | 1" |
| 1988-20-20 | 1-1/4" | Elbow 90° | SAE Code 61 Flange Head | 1-1/4" | 1-1/4" |
| 1988-24-24 | 1-1/2" | Elbow 90° | SAE Code 61 Flange Head | 1-1/2" | 1-1/2" |
| 1988-32-32 | 2" | Elbow 90° | SAE Code 61 Flange Head | 2" | 2" |
| 1988-40-40 | 2-1/2" | Elbow 90° | SAE Code 61 Flange Head | 2-1/2" | 2-1/2" |
| JS88-20-20 | 1-1/4" | Straight - Long | Female Seal-Lok - Swivel | n/a | 1-1/4" |
| JS88-24-24 | 1-1/2" | Straight - Long | Female Seal-Lok - Swivel | n/a | 1-1/2" |
| JC88-12-12 | 3/4" | Straight - Short | Female Seal-Lok - Swivel | n/a | 3/4" |
| JC88-16-12 | 3/4" | Straight - Short | Female Seal-Lok - Swivel | n/a | 1" |
| JC88-16-16 | 1" | Straight - Short | Female Seal-Lok - Swivel | n/a | 1" |
| JC88-20-16 | 1" | Straight - Short | Female Seal-Lok - Swivel | n/a | 1-1/4" |
| JC88-20-20 | 1-1/4" | Straight - Short | Female Seal-Lok - Swivel | n/a | 1-1/4" |
| 8888-16-16 | 1" | Straight | Union (Hose Splicer) | n/a | 1" |
| 8888-20-20 | 1-1/4" | Straight | Union (Hose Splicer) | n/a | 1-1/4" |
| J788-16-16 | 1" | Elbow 45° | Female Seal-Lok - Swivel | n/a | 1" |
| J788-20-20 | 1-1/4" | Elbow 45° | Female Seal-Lok - Swivel | n/a | 1-1/4" |
| J988-12-12 | 3/4" | Elbow 90° | Female Seal-Lok - Swivel | n/a | 3/4" |
| J988-16-16 | 1" | Elbow 90° | Female Seal-Lok - Swivel | n/a | 1" |
| J988-20-20 | 1-1/4" | Elbow 90° | Female Seal-Lok - Swivel | n/a | 1-1/4" |
| J988-24-24 | 1-1/2" | Elbow 90° | Female Seal-Lok - Swivel | n/a | 1-1/2" |