100VM4072 - Needle Valve, High Presssure - VM Series 100,000 PSI | Parker NA

Needle Valve, High Presssure - VM Series 100,000 PSI | #100VM4072

100VM4072

Needle Valve, High Presssure - VM Series 100,000 PSI | #100VM4072

Parker Autoclave's 100VM Series needle valves are a non-rotating rising stem design, with working pressures to 100,000 psi (6895 bar) with ¼” to 9/16” ” end connections. These valves are available in 316 Stainless Steel and two body patterns.


Technical Specifications

  • Valve Type: 2-Way Angle
  • Stem Type: VEE
  • Tube O.D. (mm): 6.35 mm
  • Maximum Working Pressure (psi): 100, 000
  • Maximum Operating Pressure: 6895 bar
  • Tube Outside Diameter: 1/4 inch
  • Connection Type: F312C150
  • Bore Diameter: 0.062 inch, 1.57 mm
Safety Warning

Item Information

Parker Autoclave's 100VM Series needle valves are a non-rotating rising stem design, working pressures to 100,000 psi (6895 bar). The tubing sizes range from ¼” to 9/16”. Tubing connections utilize the Parker Autoclave cone and thread design. Standard high pressure needle valves with PTFE packing may be operated from 0°F (-17.8°C) to 450°F (232°C) and to 230°F (110°C) with nylon-leather packing. These high pressure needle valves have adjustable packing below the threads to eliminate the media from contacting the power threads, and causing galling during actuation

Along with their many features these valves provide dependable and trouble free service in wide variety of applications.

Markets:
• Oil and Gas
• Petrochemical

Features/Benefits:
• Tubing sizes are 1/4 “ to  9/16”.
• Non-rotating stem prevents stem/seat galling.
• Rising stem/barstock body design.
• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• For dependable stem and body sealing , valves are furnished with PTFE encapsulated packing.
• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.
• Choice of Vee or Regulating stem tips.
• Choice of three body patterns


Applications:
• High Pressure Skid Panels
• High Pressure Fluid Handling Systems
• Research Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516