Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Autoclave's P Series medium pressure pipe fittings, are designed for liquid and gas applications. These high quality pipe fittings are available from 1/4" to 1" NPT to 15,000 PSI and temperatures to 400°F (204°C)
| Literature and Reference Materials |
|---|
| Autoclave Fittings and Nipples, P Series (NPT) Pipe Fittings 15,000 psi (1034 bar) | 02-9222SE |
| Products | Micron Rating | Body Style | Connection | Body Material |
|---|---|---|---|---|
| PL4400 | Elbow | 1/4" NPT | 316 Stainless Steel | |
| PL6600 | Elbow | 3/8" NPT | 316 Stainless Steel | |
| PL8800 | Elbow | 1/2" NPT | 316 Stainless Steel | |
| PL12 | Elbow | 3/4" NPT | 316 Stainless Steel | |
| PL16 | Elbow | 1" NPT | 316 Stainless Steel | |
| PT4440 | Tee | 1/4" NPT | 316 Stainless Steel | |
| PT6660 | Tee | 3/8" NPT | 316 Stainless Steel | |
| PT8880 | Tee | 1/2" NPT | 316 Stainless Steel | |
| PT12 | 18 Nominal; 40 Absolute | Tee | 3/4" NPT | 316 Stainless Steel |
| PT16 | Tee | 1" NPT | 316 Stainless Steel | |
| PX4444 | Cross | 1/4" NPT | 316 Stainless Steel | |
| PX6666 | Cross | 3/8" NPT | 316 Stainless Steel | |
| PX8888 | Cross | 1/2" NPT | 316 Stainless Steel | |
| PX12 | Cross | 3/4" NPT | 316 Stainless Steel | |
| PX16 | Cross | 1" NPT | 316 Stainless Steel | |
| 15F4488 | Coupling | 1/4" NPT | 316 Stainless Steel | |
| 15F6688 | Coupling | 3/8" NPT | 316 Stainless Steel | |
| 15F8888 | Coupling | 1/2" NPT | 316 Stainless Steel | |
| 10F121288 | Coupling | 3/4" NPT | 316 Stainless Steel | |
| 10F161688 | Coupling | 1" NPT | 316 Stainless Steel | |
| 15BF4488 | Bulkhead Coupling | 1/4" NPT | 316 Stainless Steel | |
| 15BF6688 | Bulkhead Coupling | 3/8" NPT | 316 Stainless Steel | |
| 15BF8888 | Bulkhead Coupling | 1/2" NPT | 316 Stainless Steel | |
| 10BF121288 | Bulkhead Coupling | 3/4" NPT | 316 Stainless Steel | |
| 10BF161688 | Bulkhead Coupling | 1" NPT | 316 Stainless Steel | |
| PP40 | Plug | 1/4" NPT | 316 Stainless Steel | |
| PP60 | Plug | 3/8" NPT | 316 Stainless Steel | |
| PP80 | Plug | 1/2" NPT | 316 Stainless Steel | |
| PP120 | Plug | 3/4" NPT | 316 Stainless Steel | |
| PP160 | Plug | 1" NPT | 316 Stainless Steel | |
| SPL4400 | Street Elbow | 1/4" NPT | 316 Stainless Steel | |
| SPL6600 | Street Elbow | 3/8" NPT | 316 Stainless Steel | |
| SPL8800 | Street Elbow | 1/2" NPT | 316 Stainless Steel | |
| SPL12 | Street Elbow | 3/4" NPT | 316 Stainless Steel | |
| SPL16 | Street Elbow | 1" NPT | 316 Stainless Steel | |
| MPL4400 | Male Elbow | 1/4" NPT | 316 Stainless Steel | |
| MPL6600 | Male Elbow | 3/8" NPT | 316 Stainless Steel | |
| MPL8800 | Male Elbow | 1/2" NPT | 316 Stainless Steel | |
| MPL12 | Male Elbow | 3/4" NPT | 316 Stainless Steel | |
| MPL16 | Male Elbow | 1" NPT | 316 Stainless Steel | |
| MPT4440 | Male Tee | 1/4" NPT | 316 Stainless Steel | |
| MPT6660 | Male Tee | 3/8" NPT | 316 Stainless Steel | |
| MPT8880 | Male Tee | 1/2" NPT | 316 Stainless Steel | |
| MPT12 | Male Tee | 3/4" NPT | 316 Stainless Steel | |
| MPT16 | Male Tee | 1" NPT | 316 Stainless Steel | |
| SPT4440 | Street Tee | 1/4" NPT | 316 Stainless Steel | |
| SPT6660 | Street Tee | 3/8" NPT | 316 Stainless Steel | |
| SPT8880 | Street Tee | 1/2" NPT | 316 Stainless Steel | |
| SPT12 | Street Tee | 3/4" NPT | 316 Stainless Steel | |
| SPT16 | Street Tee | 1" NPT | 316 Stainless Steel | |
| BPT4440 | Male Branch Tee | 1/4" NPT | 316 Stainless Steel | |
| BPT6660 | Male Branch Tee | 3/8" NPT | 316 Stainless Steel | |
| BPT8880 | Male Branch Tee | 1/2" NPT | 316 Stainless Steel | |
| BPT12 | Male Branch Tee | 3/4" NPT | 316 Stainless Steel | |
| BPT16 | Male Branch Tee | 1" NPT | 316 Stainless Steel | |
| 15MAP4P4 | Hex Close Nipples | 1/4" NPT | 316 Stainless Steel | |
| 15MAP6P6 | Hex Close Nipples | 3/8" NPT | 316 Stainless Steel | |
| 15MAP8P8 | Hex Close Nipples | 1/2" NPT | 316 Stainless Steel | |
| 15MAP12P12 | Hex Close Nipples | 3/4" NPT | 316 Stainless Steel | |
| 15MAP16P16 | Hex Close Nipples | 1" NPT | 316 Stainless Steel |