23LC12VV7B7F - G7 SERIES Solenoid Valves | Parker NA

G7 SERIES Solenoid Valves | #23LC12VV7B7F

23LC12VV7B7F

G7 SERIES Solenoid Valves | #23LC12VV7B7F

The Evolution of Gold Ring™ and Skinner®
Next-Generation 2-Way and 3-Way Solenoid Valves


Technical Specifications

  • Body Material: Lead-Free Brass
  • Maximum Operating Pressure Differential (psig): 300
  • Function: 2-Way
  • Minimum Pressure Differential (psi): 0
  • Coil Type: Leads-only (Incl. Ground Lead)
  • Orifice Size (inch): 3/4
  • Configuration: Normally Closed
  • Voltage: 120/60, 110/50
  • Port Size (inch): 3/4 NPT
  • Seal Material: FKM
  • Function: 2-Way
  • Configuration: Normally Closed (NC), All Ports in Body
  • Port Size: NPT 3/4 inch
  • Actuation Type: Direct Lift
  • Minimum Pressure Differential: 0 psi
  • Maximum Pressure Differential: 300 psig
  • Body Material: Lead-Free Brass
  • Seal Material: FKM
  • Maximum Fluid Temperature: 185 °F
  • Maximum Ambient Temperature: 150 °F
  • Orifice Size: 3/4 inch
  • Main Flow Coefficient: 5 Cv
  • Exhaust Flow Coefficient: n/a
  • Input Voltage: 120/60 VAC, 110/50 VAC
  • Power Consumption: 10 W
  • Coil Specifications Met: IP69
  • Installation: IOM7222
  • Preventive Maintenance Kit: 7R018
  • Specifications Met: CURus Safety Shutoff
Safety Warning

Item Information

Parker Gold Ring™ and Skinner® valves have evolved.
The next generation of 2/2 and 3/2 solenoid valves delivers the confidence to get the job done in the most demanding applications.
High performance, Express Ship Program-eligibility, and a host of new and innovative features make doing business easier than ever before.
Ensuring high performance and an optimized total cost of ownership, Parker continues to focus on Engineering Your Success.

Features/ Benefits:
• Engineered for Long Life (up to 20 million cycles)
• Industry-Leading Pressure, Flow, and Temperature ratings - even in DC voltages
• IP69-rated Solenoid Coils
• Corrosion-Resistant Construction
• 24-Hour Express Ship Program
• Durable Laser-Marked Identification
• Innovative Parker Tracking System (PTS)

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Applications
• Instrumentation Equipment
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Commercial and Industrial Plumbing
• Oil Burners
• Fuel Shut Off
• Textile and Dry Cleaning Equipment
• Irrigation Equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Fluid Control Division

95 Edgewood Avenue

New Britain, CT 06051

United States

Phone

800-825-8305

Fax

860-827-2384

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
821838