4MP7-MANXBI-T-SS - Needle Valves, 15,000 PSI - MAN Series | Parker NA

Needle Valves, 15,000 PSI - MAN Series | #4MP7-MANXBI-T-SS

4MP7-MANXBI-T-SS

Needle Valves, 15,000 PSI - MAN Series | #4MP7-MANXBI-T-SS

MAN Series (XBI) Needle Valves are designed for multi-turn control of media regulation and shutoff up to 15,000 psi. They offer a unique three way needle valve with two pressure connections


Technical Specifications

  • Connection 2 Size: 1/4"
  • Body Material: 316 Stainless Steel
  • Maximum Working Pressure (psi): 15, 000
  • Connection 1 Size: 1/4"
  • Connection 3 Thread Size (inch): 1/4"
  • Packing Material: PTFE
  • Connection 2 Style: MPI Compression Fitting
  • Body Shape: Three Way, Two Pressure Connections
  • Connection 3 Style: MPI Compression Fitting
  • Connection 1 Style: MPI Compression Fitting
  • Stem Type: Blunt
  • Connection 1 Size: 1/4 inch, MPI Compression
  • Connection 2 Size: 1/4 inch, MPI Compression
  • Connection 3 Thread Size: 1/4 inch
  • Connection 3 Size: MPI Compression
  • Packing Material: PTFE
  • Body Material: Stainless Steel 316
  • Maximum Operating Pressure: 15000 psi
  • Fitting Type: 3-Way, Two Pressure Connections
  • Stem Type: Blunt
Safety Warning

Item Information

Parker's MAN Series MPI Needle Valves are engineered for use at pressures up to 15,000 PSI and temperatures as high as 600°F. The heavy duty, bar stock design has a non-rotating lower stem that helps to extend packing life by removing stem rotation through the packing area. Stem packing below the threads isolates the thread lubricant from the flow, ensuring adequate lubrication regardless of the media.
The MAN Series is available with MPI (Medium Pressure Inverted) ends to provide a secure tube grip on heavy wall instrumentation tubing. This “ferrule style” design provides the installer with excellent application flexibility when designing a medium pressure tubing system.

Markets:
• Power
• Nuclear Plants
• Oil and Gas
• Chemical / Petro-Chemical
Features/Benefits:
• Non Rotating Lower Stem for longer valve life
• Packing below the threads
• Locking Device to secure valve body
• Powder Coated Handle
• Panel Mountable

Applications:
• Steam Blow Down Service
• Process Control Lines
• High Temperature Sampling Lines
• Severe Service

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516