Parker 2-Way Normally Closed, 1/4" NPT General Purpose Solenoid Valves | #71215SN21N00N0C111Q3


LOADING IMAGES
71215SN21N00N0C111Q3 71215SN21N00N0C111Q3

Parker 2-Way Normally Closed, 1/4" NPT General Purpose Solenoid Valves | #71215SN21N00N0C111Q3

Parker 2-Way Normally Closed, 1/4" NPT Solenoid Valves provide operating pressures up to 600 PSI and flow factors up to 2.5 CV's. They offer multiple body materials, mounting positions and coil options for all general purpose flow control applications.


Technical Specifications

  • Flow Factor 1 (Cv): 1.1
  • Coil Type: 1/2" Conduit, 18" Leads
  • Voltage (V): 220/50-240/60
  • Orifice 1 Size (inch): 5/16
  • Power (Watts): 10 Watts (AC)
  • Body Material: Stainless
  • Seal Material: NBR
  • Product Series: 7000 Series
  • Valve Type: 2-Way
  • Function: Normally Closed (NC)
  • Port Size: 1/4 inch
  • Input Voltage: 220/50 to 240/60
  • Body Material: Stainless Steel
  • Seal Material: NBR
  • Orifice 1 Size: 5/16 inch
  • Flow Coefficient 1: 1.1 Cv
  • Power Consumption: 10 W (AC)
  • Coil Type: 1/2" Conduit, 18" Leads
  • Maximum Pressure Differential: 20 psi (AC)
  • Number of Ports: 2
  • Actuation Type: Direct Acting
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 0 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X
Safety Warning

Item Information

Parker's 2-Way Normally Closed 1/4" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids and gases. These valves are available in stainless steel and brass construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Instrumentation Equipment
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Beverage Dispensing & Vending machines
• Oil Burners
• Humidification and Misting Equipment
• Mobile Fuel Shut Off
• Textile and Dry Cleaning Equipment
• Commercial Dishwashers
• Commercial Laundry and Dryers
• Air Horns
• Pneumatic Fan Clutch
• Irrigation Equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Fluid Control Express Catalog
Tube Seal
×


Find a Distributor

Where to Buy

Local Contact

Fluid Control Division

95 Edgewood Avenue

New Britain, CT 06051

United States

Phone

800-825-8305

Fax

860-827-2384

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
821838