73312BN3RNJ1N0D100C1 - Parker 3-Way Normally Closed, 3/8" NPT General Purpose Solenoid Valves | Parker NA

Parker 3-Way Normally Closed, 3/8" NPT General Purpose Solenoid Valves | #73312BN3RNJ1N0D100C1

73312BN3RNJ1N0D100C1

Parker 3-Way Normally Closed, 3/8" NPT General Purpose Solenoid Valves | #73312BN3RNJ1N0D100C1

Parker 3-Way Normally Closed, 3/8" NPT Solenoid Valves provide operating pressures of 180 psi and flow factors of 2.1 CV's. They offer a brass body, multiple mounting positions and coil options for all general purpose flow control applications.


Technical Specifications

  • Mechanical Option: Exhaust Adapter Nut
  • Voltage (V): 12 VDC
  • Maximum Pressure Differential (psi): 180 psi (DC)
  • Coil Type: DIN Form A, Class F
  • Power (Watts): 10 Watt (DC)
  • Product Series: 7000 Series
  • Valve Type: 3-Way
  • Function: Normally Closed (NC)
  • Port Size: 3/8 inch
  • Input Voltage: 12.0 VDC
  • Body Material: Brass
  • Seal Material: NBR
  • Main Orifice Size: 3/8 inch
  • Main Flow Coefficient: 2.1 Cv
  • Power Consumption: 10 W (DC)
  • Coil Type: DIN Form A, Class F
  • Maximum Pressure Differential: 180 psi (DC)
  • Additional Options: Exhaust Adapter Nut
  • Number of Ports: 3
  • Actuation Type: Manual, Mechanical
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Exhaust Orifice Size: n/a
  • Exhaust Flow Coefficient: n/a
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 10 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: Class F
Safety Warning

Item Information

Parker's 3-Way Normally Closed, Direct Acting 3/8" NPT Solenoid Valves are used in a wide variety of applications ideally suited for low to medium pressure applications that do not require a minimum operating pressure differential. Ideally suited for general purpose air, liquids and gases, these valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Single acting spring return cylinder control
• Selection or diversion of process media
• HVAC damper control
• Instrumentation Equipment
• Pneumatic positioning
• Automatic dispensing equipment
• Gas sampling
• Small compressors
• Water treatment
• Air dryers
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Textile and Dry Cleaning Equipment
• Irrigation Equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Fluid Control Division

95 Edgewood Avenue

New Britain, CT 06051

United States

Phone

800-825-8305

Fax

860-827-2384

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
821838