Brewers Hose, Series SS200 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brewers Hose, Series SS200

Brewers Hose, Series SS200 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: White, Chlorobutyl
  • Minimum Operating Temperature: '-40 °C, '-40 °F
  • Cover Structure: Wrapped
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Weight: 1.33 to 3.87 lb, 0.60 to 1.76 kg, 0.18 to 0.51 kg/m, 1.3 to 3.7 lb/ft
  • Cover Color: Orange
  • Length per Package: 100 ft
  • Maximum Operating Pressure: 350 psi, 24.1 bar, 2.4 MPa
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Media: Food & Beverage
  • Nominal Hose Inside Diameter: 40 to 100 mm
  • Specifications Met: 3A
  • Application: Food & Beverage Processing
  • Inside Diameter: 1-1/2 to 4 inch, 38.1 to 101.6 mm
  • Hose Reinforcement Material: 4 or 6 Plies of Textile
  • Minimum Bend Radius: n/a
  • Package Type: Coil
  • Outside Diameter: 1-1/2 to 4 inch, 2.375 to 5.125 inch, 60.3 to 130.2 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series SS200 Brewers Hose provides excellent service across a wide variety of heavy duty applications. The hose is manufactured using polished stainless steel mandrels for an ultra-smooth, bacteria-free tube that will not impart taste or odor, keeping the media clean and consumers safe. Series SS200 incorporates a distinctive orange cover and purple stripe for easy identification.

Markets:
• Breweries
• Food & Beverage

Features/Benefits:
• Tube: White chlorobutyl for cleanliness to 225°F.
• Reinforcement: Multiple textile plies for durability, strength and high pressure performance.
• Cover: Orange EPDM for resistance to abrasion, mild chemicals and weathering.

Applications:
- media
• Beverages (non-oily)
• Food (dry, non-oily)
• Milk
• Potable water
• Sanitary products
- usage
• Bulk loading/unloading
• In-plant processing/transfer

Industry Standards:
• FDA
• PMO
• USDA
• 3-A RPSCQC Replacement Parts and System Component Qualification Certificate (Certificate #33 designates Parker)

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Products Hose I.D. (inch)
SS200-1500 1-1/2
SS200-2000 2
SS200-2500 2-1/2
SS200-3000 3
SS200-4000 4

687PDC
687583