DAY-LITE® Corrugated Material Handling Suction & Vacuum Hose, Series 8341 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DAY-LITE® Corrugated Material Handling Suction & Vacuum Hose, Series 8341

DAY-LITE® Corrugated Material Handling Suction & Vacuum Hose, Series 8341

Day-Lite Large Corrugated Material Handling Suction & Vacuum Hose incorporates a thick rubber tube and is designed for transfer service of highly abrasive materials in applications to 180°F and 75 psi, Series 8341

Technical Specifications

  • Hose Inner Tube Material: Black, Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black
  • Cover Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Maximum Operating Pressure: 75 psi, 5.2 bar, 0.5 MPa
  • Length per Package: 100 ft
  • Vacuum Pressure Rating: Full, 29 inch-Hg, 737 mm-Hg
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Bend Radius: 114.3 to 609.6 mm, 4.5 to 24 inch
  • Media: Wet Abrasive Powders
  • Weight: 1.15 to 8.81 kg/m, 0.77 to 5.9 lb/ft
  • Nominal Hose Inside Diameter: 40 to 200 mm
  • Specifications Met: n/a
  • Inside Diameter: 1-1/2 to 8 inch, 38.1 to 203.2 mm
  • Application: Material Handling
  • Cover Structure: Corrugated, Wrapped
  • Outside Diameter: 50.0 to 221.0 mm, 1.969 to 8.724 inch
  • Hose Reinforcement Material: 2 or 3 Plies of Textile with Wire Helix
  • Package Type: Coil
  • Size: -24 to -128
Safety Warning

Full Product Description

Parker's Series 8341 Day-Lite Corrugated Material Handling Suction & Vacuum Hose provides excellent heavy duty service across multiple low pressure transfer and applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The lightweight corrugated cover provides kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Local & Municipal Governments

Features/Benefits:
• Tube: Black natural rubber/SBR for abrasion resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in optional 200-foot lengths for maximum versatility in application and efficiency of inventory.

Applications:
- media
• Abrasive materials
• Debris
• Sewerage
• Water
- usage
• Bulk loading/unloading
• Construction sites
• Rail yards
• Sewer cleaning

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch)
8341-1500 1-1/2
8341-2000 2
8341-3000 3
8341-4000 4
8341-6000 6
8341-8000 8

687PDC
687583