HITECHPM-40PM - Hitech - Hydraulic hose | Parker NA

Hitech - Hydraulic hose | #HITECHPM-40PM

HITECHPM-40PM

Hitech - Hydraulic hose | #HITECHPM-40PM

Hitech hose is Parker propreitary design hose to meet the industry requirement, made with one wire construction with black colour textile braid cover.


Technical Specifications

  • Hose I.D. (mm): 63.5
  • Weight: n/a
  • Maximum Operating Temperature: 150 °C
  • Minimum Operating Temperature: -40 °C
  • Media: Petroleum Hydraulic Fluids (Oil)
  • Specifications Met: Parker Specifications
  • Inside Diameter: 2-1/2 inch
  • Outside Diameter: 75.4 mm
  • Application: Compressed Air, Hydraulics
  • Maximum Operating Pressure: 500 psi
  • Minimum Bend Radius: 560 mm
Safety Warning

Item Information

Hitech hose is Parker properietary design to meet the industry requirement & international quality in order to provide consistency of performance. Universal one-wire construction to meet global industry standards. It’s a one wire braid hose with CPE tube and the safety factor 4:1.With the excellent quality and flexibility, it offers a long service life and a wide range of fluid compatibility to meet the requirements.

Markets:
•General Industrial
•Machine tool
•Utility & Construction

Features/Benefits:
•The hose cover is textile braid black colour.
•The temperature range is from -40 deg C to 150 deg C.
•Can be used in all conditions with ease.

Applications:
•Hot oil lines, rotary oil / air compressor lines.
•Construction & general industrial applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287