Material Handling Transfer Hose - Libeccio EN ISO 3861 | #IH36820202/40


LOADING IMAGES
IH36820202/40

Material Handling Transfer Hose - Libeccio EN ISO 3861 | #IH36820202/40

Libeccio EN ISO 3861 is engineered to handle wet and dry abrasive materials and powders.


Technical Specifications

  • Length (m): 40
  • Hose I.D. (mm): 32
  • Hose Inner Tube Material: Butadiene Rubber (BR)/Natural Rubber (NR)
  • Weight: 1.37 kg/m, 0.92 lb/ft
  • Industry: General Industrial, Marine, Transportation
  • Brand: Parker
  • Product Type: Specialty Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Minimum Bend Radius: 12.598 inch, 320 mm
  • Specifications Met: ISO 4892, EN
  • Media: Dry Abrasive Powders (Grit Blasting Materials), Dry Abrasive Powders (Sand), Dry Abrasive Powders (Sand, Grit), Wet Abrasive Powders (Sand)
  • Compatible Fitting: n/a
  • Inside Diameter: 1-1/4 inch, 32 mm
  • Application: Material Handling
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 1.890 inch, 48 mm
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Cover Material: Styrene Butadiene Rubber (SBR)/Nitrile Butadiene Rubber (NBR)
  • Minimum Operating Temperature: -30 °C, -22 °F
  • Maximum Operating Temperature: 70 °C, 158 °F
Safety Warning

Item Information

Libeccio EN ISO 3861 is designed to help you in any discharging activities of wet and dry abrasive powders, grit blasting materials and similar powders. Ideal to be used to clean, condition or strip cement, steel, stone or other materials. It has a broad application range in almost all industries and markets whenever it is requested a medium pressure rubber hose with anti-abrasive properties.

Markets
• Building Construction
• General Industrial
• Marine
• Transportation

Features/Benefits                                                                                                                  
• Exceeds EN ISO 3861 requirements for a better performance
• Pin-pricked cover to prevent blisters and bubbles for an increased life expectation
• Design Factor 4:1 to enhnace safety for operators and equipment

Applications
• Sandblasting
• Cement, concrete, plaster discharge
• Bulk transport truck
• In-plant transfer/loading

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513