Large Diameter Liquid Petroleum Gas LPG Hose, Series SS106 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large Diameter Liquid Petroleum Gas LPG Hose, Series SS106

Large Diameter Liquid Petroleum Gas LPG Hose, Series SS106

Large Diameter Liquid Petroleum Gas LPG Hose is designed for bulk/high volume supply and transfer of propane in applications to 140°F and 350 psi, Series SS106

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Nitrile
  • Maximum Operating Temperature: 71 °C, 160 °F
  • Application: Compressed Gas
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Weight: 0.11 to 0.62 kg/m, 0.82 to 4.5 lb/ft, 0.82 to 4.47 lb, 0.37 to 2.03 kg
  • Specifications Met: ISO 2928 (E)
  • Inside Diameter: 1-1/4 to 4 inch, 31.8 to 101.6 mm
  • Maximum Operating Pressure: 2.4 MPa, 350 psi, 24.1 bar
  • Hose Reinforcement Material: 4 or 6 Plies of Textile with Static Wire
  • Package Type: Coil
  • Minimum Bend Radius: n/a
  • Nominal Hose Inside Diameter: 32 to 100 mm
  • Outside Diameter: 1.990 to 5.000 inch, 50.6 to 127.0 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series SS106 Large Diameter Liquid Petroleum Gas LPG Hose provides excellent service across a wide variety of LPG/propane supply and transfer applications. The flexible, lightweight industrial rubber hose provides maximum bulk loading performance. Series SS106 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Bulk loading/unloading
• In-plant processing/transfer

Industry Standards:
• ISO 2928-1986 (E)

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.
•It is an industry recognized occurrence that LPG will permeate through the hose wall during operation and storage, therefore Parker LPG hoses are produced with a pinpricked cover from the factory to relief the expansion of liquid propane to gaseous propane as it permeates through the hose wall. Great care must be taken when discharging LPG hose to reduce the incident of damaging the hose from explosive decompression. RELEASE LPG AT A RATE THAT ALLOWS THE TRAPPED LPG TO DISSIPATE AS SLOWLY AS POSSIBLE. See the Tech Alert – LPG Hose Evacuation Process for more information from your LPG Distributor.

Related Documents

×
Products Hose I.D. (inch)
SS106-1250 1-1/4
SS106-1500 1-1/2
SS106-2500 2-1/2
SS106-3000 3
SS106-4000 4

687PDC
687583