Liquid Petroleum Gas LPG Hose, Series 7231 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Petroleum Gas LPG Hose, Series 7231

Liquid Petroleum Gas LPG Hose, Series 7231

Parker's Series 7231 LPG Hose provides superior service for LPG/propane supply and transfer applications. This hose provides a durable vibration dampening connector between metal piping on vehicles and bulk loading performance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Temperature: 71 °C, 160 °F
  • Application: Compressed Gas
  • Maximum Operating Pressure: 2.4 MPa, 350 psi, 24.1 bar
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: UL 21.0, CSA 8.1, Type I
  • Compatible Fitting: 71 Series, 43 Series, 7661 Series, WC Series
  • Inside Diameter: 25.4 to 50.8 mm, 1 to 2 inch
  • Nominal Hose Inside Diameter: 25 to 50 mm
  • Size: -16 to -32
  • Hose Reinforcement Material: 1 or 2 Braids of Stainless Steel Wire
  • Cover Structure: Perforated, Wrapped
  • Length per Package: 100 to 200 ft
  • Outside Diameter: 38.1 to 66.7 mm, 1.500 to 2.625 inch
  • Package Type: Carton
  • Minimum Bend Radius: 12 to 25.5 inch, 304.8 to 635 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Weight: 0.77 to 1.87 lb/ft, 1.15 to 2.79 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7231 Liquid Petroleum Gas LPG Hose provides superior service across a wide variety of LPG/propane supply and transfer applications. The flexible industrial rubber hose provides maximum strength and corrosion resistance for a durable vibration-dampening connector between metal piping on vehicles, and bulk loading performance. Series 7231 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for superior fuel gas resistance to 140°F.
• Reinforcement: Multiple stainless steel braids for kink resistance, strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Bulk loading/unloading
• In-plant processing/transfer
• Transport trucks

Industry Standards:
• CSA 8.1 Type I
• UL21

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSourceĀ® for current crimp specifications.

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7231-1001 1 350
7231-1251 1-1/4 350
7231-1501K 1-1/2 350
7231-2002K 2 350

687PDC
687583