Mining hydraulic hose meets BCS 174: 1992 Series – MH 174 | #MH174PM-16PM


LOADING IMAGES
MH174PM-16PM

Mining hydraulic hose meets BCS 174: 1992 Series – MH 174 | #MH174PM-16PM

MH174 hose is made for the mining market including Underground mining applications. The hose is with flame resistant cover.


Technical Specifications

  • Hose I.D. (mm): 25.4
  • Application: Hydraulics
  • Weight: 1.71 kg/m
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: BCS 174:1992
  • Inside Diameter: 1 inch
  • Outside Diameter: 40.7 mm
  • Maximum Operating Pressure: 3120 psi
  • Minimum Bend Radius: 300 mm
Safety Warning

Item Information

MH174 hose hose is made as per the specification British Coal 174:1992. The mining industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance.It offers a long service life and a wide range of fluid compatibility. It’s for the medium to high pressure application in hydraulic lines.

Markets:
•Mining both underground and open cast.
•Construction & material handling.

Features/Benefits:
•Its cover is flame resistant.
•Its cover is abrasion resistant.

Applications:
•High pressure hydraulic oil lines.
•Underground mining equipments like underground articulated trucks.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
MH-174 Attributes
Parker FCG India Hose Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287