Push-to-Connect Dry Break Quick Coupling - Series NSP | #NSP-252-6MO-BU


LOADING IMAGES
NSP-252-6MO-BU

Push-to-Connect Dry Break Quick Coupling - Series NSP | #NSP-252-6MO-BU

Dry break brass or stainless steel quick coupling system with nominal diameter 6, 9 or 12 for thermal management applications up to 60 bar.


Technical Specifications

  • Connection Type: Male ORB
  • Body Material: Stainless Steel
  • Diameter: 0.49 inch
  • Product Type: Coupling
  • Valve Included: Yes
  • Version: Dry-Break
  • Connection Thread Size: 9/16-18
  • Length: 1.68 inch
  • Hex Size: 0.81 inch
  • Outside Diameter: 1/4 inch
  • Seal Material: EPDM
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Maximum Operating Pressure: 150 psi
  • Application: Thermal Management
  • Hose Inside Diameter: na

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Push-to-Connect Quick Connect Coupling Series NSP are dry break couplings with flat face valves. The compact design makes it suitable for reduced spaces. The series NSP is a coupling system with single-hand operation. Series NSP can be used either with water and heat transfer oils.

Markets:
- Molding machinery
- Electronic cooling
- Power generation and conversion

Features/Benefits:
- Low pressure drop
- No spillage during connection / disconnection
- Specific design for cooling applications
- Push-to-Connect function
- Excellent resistance to vibrations and mechanical stresses

Applications:
- Cooling of electronic components
- Water and coolant lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
Safety instructions Quick Couplings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614