Parker 3-Way Multi-Purpose, 1/4" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Body Material

Seal Material

Orifice Main (inch)

Flow Factor Main (Cv)

Power (Watts)

Coil Type

Maximum Pressure Differential (psi)

Mechanical Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 3-Way Multi-Purpose, 1/4 NPT General Purpose Solenoid Valves

Parker 3-Way Multi-Purpose, 1/4" NPT General Purpose Solenoid Valves

Parker 3-Way Multi-Purpose, 1/4" NPT Solenoid Valves provide operating pressures up to 400 psi and flow factors up to 0.31 CV's. They offer stainless steel or brass bodies and various coil options for all general purpose flow control applications.

Technical Specifications

  • Product Series: 7000 Series
  • Valve Type: 3-Way
  • Function: Multipurpose
  • Port Size: 1/4 inch
  • Input Voltage: 110/50-120/60 to 220/50-240/60 (AC) or 12 to 24 (VDC)
  • Body Material: 430F Stainless and Brass
  • Seal Material: FKM or NBR
  • Main Orifice Size: 1/16 to 5/64 inch
  • Main Flow Coefficient: 0.024 to 0.31 Cv
  • Power Consumption: 10 Watt (AC or DC) W
  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 4X, 7 or 9, DIN Form A, Class F or H or 1/4 " Tab Terminal, Class F
  • Maximum Pressure Differential: 30 to 400 psi (AC) or 30 to 400 psi (DC) psi
  • Additional Options: Exhaust Adapter Nut, Manual Override w/Exhaust Adapter Nut or No Option
  • Number of Ports: 3
  • Actuation Type: Direct Acting
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Exhaust Orifice Size: 1/32 to 5/64 inch
  • Exhaust Flow Coefficient: 0.024 to 0.31 Cv
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 0 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185° °F
  • Coil Specifications Met: NEMA 4X, 7 or 9 or Class F or H
Safety Warning

Full Product Description

Parker's 3-Way Multipurpose, Direct Acting 1/4" NPT Solenoid Valves are used in a wide variety of applications ideally suited for low to medium pressure applications that do not require a minimum operating pressure differential. Ideally suited for general purpose air, liquids and gases, these valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Single acting spring return cylinder control
• Selection or diversion of process media
• HVAC damper control
• Instrumentation Equipment
• Pneumatic positioning
• Automatic dispensing equipment
• Gas sampling
• Small compressors
• Water treatment
• Air dryers
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Textile and Dry Cleaning Equipment
• Irrigation Equipment

Products Voltage (V) Body Material Seal Material Orifice Main (inch) Flow Factor Main (Cv) Power (Watts) Coil Type Maximum Pressure Differential (psi) Mechanical Option
71335SN2ANJ1N0C111C1 12 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0C111C2 24 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0C111P3 110/50-120/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0C111Q3 220/50-240/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0C222C1 12 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0C222C2 24 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0C222P3 110/50-120/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0C222Q3 220/50-240/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0D100C1 12 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) DIN Form A, Class F 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0D100C2 24 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) DIN Form A, Class F 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0D100P3 110/50-120/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) DIN Form A, Class F 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0D100Q3 220/50-240/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) DIN Form A, Class F 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0D200C1 12 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) DIN Form A, Class H 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0D200P3 110/50-120/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) DIN Form A, Class H 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0H111C1 12 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0H111C2 24 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0H111P3 110/50-120/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0H111Q3 220/50-240/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0H222C2 24 VDC 430F Stainless NBR 1/32 0.024 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 400 psi (DC) Exhaust Adapter Nut
71335SN2ANJ1N0H222P3 110/50-120/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0H222Q3 220/50-240/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 400 psi (AC) Exhaust Adapter Nut
71335SN2ANJ1N0T100P3 110/50-120/60 430F Stainless NBR 1/32 0.024 10 Watt (AC) 1/4 " Tab Terminal, Class F 400 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0C111C1 12 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0C111C2 24 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0C111P3 110/50-120/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0C111Q3 220/50-240/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0C222C1 12 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0C222C2 24 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0C222P3 110/50-120/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0C222Q3 220/50-240/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0D100C1 12 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0D100C2 24 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0D100P3 110/50-120/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0D100Q3 220/50-240/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0D200C1 12 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) DIN Form A, Class H 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0D200P3 110/50-120/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) DIN Form A, Class H 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0H111C1 12 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0H111C2 24 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0H111P3 110/50-120/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0H111Q3 220/50-240/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0H222C2 24 VDC 430F Stainless NBR 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (DC) Exhaust Adapter Nut
71335SN2ENJ1N0H222P3 110/50-120/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0H222Q3 220/50-240/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2ENJ1N0T100P3 110/50-120/60 430F Stainless NBR 3/64 0.052 10 Watt (AC) 1/4 " Tab Terminal, Class F 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0C111C1 12 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0C111C2 24 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0C111P3 110/50-120/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0C111Q3 220/50-240/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0C222C1 12 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0C222C2 24 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0C222P3 110/50-120/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0C222Q3 220/50-240/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0D100C1 12 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0D100C2 24 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0D100P3 110/50-120/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0D100Q3 220/50-240/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0D200C1 12 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) DIN Form A, Class H 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0D200P3 110/50-120/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) DIN Form A, Class H 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0H111C1 12 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0H111C2 24 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0H111P3 110/50-120/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0H111Q3 220/50-240/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0H222C2 24 VDC 430F Stainless FKM 3/64 0.052 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (DC) Exhaust Adapter Nut
71335SN2EVJ1N0H222P3 110/50-120/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0H222Q3 220/50-240/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Exhaust Adapter Nut
71335SN2EVJ1N0T100P3 110/50-120/60 430F Stainless FKM 3/64 0.052 10 Watt (AC) 1/4 " Tab Terminal, Class F 180 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0C111C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0C111C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0C111P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0C111Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0C222C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0C222C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0C222P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0C222Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0D100C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) DIN Form A, Class F 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0D100C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) DIN Form A, Class F 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0D100P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) DIN Form A, Class F 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0D100Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) DIN Form A, Class F 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0D200C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) DIN Form A, Class H 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0D200P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) DIN Form A, Class H 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0H111C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0H111C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0H111P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0H111Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0H222C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 115 psi (DC) Exhaust Adapter Nut
71335SN2GNJ1N0H222P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0H222Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 115 psi (AC) Exhaust Adapter Nut
71335SN2GNJ1N0T100P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/4 " Tab Terminal, Class F 115 psi (AC) Exhaust Adapter Nut
71335SN2GNM5N0C111C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0C111C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0C111P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0C111Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0C222C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0C222C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0C222P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0C222Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0D100C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) DIN Form A, Class F 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0D100C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) DIN Form A, Class F 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0D100P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) DIN Form A, Class F 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0D100Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) DIN Form A, Class F 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0D200C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) DIN Form A, Class H 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0D200P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) DIN Form A, Class H 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0H111C1 12 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0H111C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0H111P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0H111Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0H222C2 24 VDC 430F Stainless NBR 1/16 0.095 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 115 psi (DC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0H222P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0H222Q3 220/50-240/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2GNM5N0T100P3 110/50-120/60 430F Stainless NBR 1/16 0.095 10 Watt (AC) 1/4 " Tab Terminal, Class F 115 psi (AC) Manual Override w/Exhaust Adapter Nut
71335SN2KNJ1N0C111C1 12 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0C111C2 24 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0C111P3 110/50-120/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0C111Q3 220/50-240/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0C222C1 12 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0C222C2 24 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0C222P3 110/50-120/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0C222Q3 220/50-240/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0D100C1 12 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0D100C2 24 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0D100P3 110/50-120/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0D100Q3 220/50-240/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0D200C1 12 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class H 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0D200P3 110/50-120/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class H 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0H111C1 12 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0H111C2 24 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0H111P3 110/50-120/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0H111Q3 220/50-240/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0H222C2 24 VDC 430F Stainless NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 80 psi (DC) Exhaust Adapter Nut
71335SN2KNJ1N0H222P3 110/50-120/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0H222Q3 220/50-240/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KNJ1N0T100P3 110/50-120/60 430F Stainless NBR 3/32 0.17 10 Watt (AC) 1/4 " Tab Terminal, Class F 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0C111C1 12 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0C111C2 24 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0C111P3 110/50-120/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0C111Q3 220/50-240/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0C222C1 12 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0C222C2 24 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0C222P3 110/50-120/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0C222Q3 220/50-240/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0D100C1 12 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) DIN Form A, Class F 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0D100C2 24 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) DIN Form A, Class F 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0D100P3 110/50-120/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) DIN Form A, Class F 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0D100Q3 220/50-240/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) DIN Form A, Class F 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0D200C1 12 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) DIN Form A, Class H 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0D200P3 110/50-120/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) DIN Form A, Class H 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0H111C1 12 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0H111C2 24 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0H111P3 110/50-120/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0H111Q3 220/50-240/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0H222C2 24 VDC 430F Stainless FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 80 psi (DC) Exhaust Adapter Nut
71335SN2KVJ1N0H222P3 110/50-120/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0H222Q3 220/50-240/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 80 psi (AC) Exhaust Adapter Nut
71335SN2KVJ1N0T100P3 110/50-120/60 430F Stainless FKM 3/32 0.17 10 Watt (AC) 1/4 " Tab Terminal, Class F 80 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0C111C1 12 VDC Brass FKM 1/16 0.1 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0C111C2 24 VDC Brass FKM 1/16 0.1 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0C111P3 110/50-120/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0C111Q3 220/50-240/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0C222C1 12 VDC Brass FKM 1/16 0.1 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0C222C2 24 VDC Brass FKM 1/16 0.1 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0C222P3 110/50-120/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0C222Q3 220/50-240/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0D100C1 12 VDC Brass FKM 1/16 0.1 10 Watt (DC) DIN Form A, Class F 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0D100C2 24 VDC Brass FKM 1/16 0.1 10 Watt (DC) DIN Form A, Class F 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0D100P3 110/50-120/60 Brass FKM 1/16 0.1 10 Watt (AC) DIN Form A, Class F 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0D100Q3 220/50-240/60 Brass FKM 1/16 0.1 10 Watt (AC) DIN Form A, Class F 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0D200C1 12 VDC Brass FKM 1/16 0.1 10 Watt (DC) DIN Form A, Class H 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0D200P3 110/50-120/60 Brass FKM 1/16 0.1 10 Watt (AC) DIN Form A, Class H 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0H111C1 12 VDC Brass FKM 1/16 0.1 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0H111C2 24 VDC Brass FKM 1/16 0.1 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0H111P3 110/50-120/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0H111Q3 220/50-240/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0H222C2 24 VDC Brass FKM 1/16 0.1 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (DC) Exhaust Adapter Nut
7133KBN2GVJ1N0H222P3 110/50-120/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0H222Q3 220/50-240/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC) Exhaust Adapter Nut
7133KBN2GVJ1N0T100P3 110/50-120/60 Brass FKM 1/16 0.1 10 Watt (AC) 1/4 " Tab Terminal, Class F 150 psi (AC) Exhaust Adapter Nut
7133TBN2JV00N0C111C1 12 VDC Brass FKM 5/64 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (DC) No Option
7133TBN2JV00N0C111C2 24 VDC Brass FKM 5/64 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (DC) No Option
7133TBN2JV00N0C111P3 110/50-120/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC) No Option
7133TBN2JV00N0C111Q3 220/50-240/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC) No Option
7133TBN2JV00N0C222C1 12 VDC Brass FKM 5/64 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 100 psi (DC) No Option
7133TBN2JV00N0C222C2 24 VDC Brass FKM 5/64 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 100 psi (DC) No Option
7133TBN2JV00N0C222P3 110/50-120/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 100 psi (AC) No Option
7133TBN2JV00N0C222Q3 220/50-240/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 100 psi (AC) No Option
7133TBN2JV00N0D100C1 12 VDC Brass FKM 5/64 0.17 10 Watt (DC) DIN Form A, Class F 100 psi (DC) No Option
7133TBN2JV00N0D100C2 24 VDC Brass FKM 5/64 0.17 10 Watt (DC) DIN Form A, Class F 100 psi (DC) No Option
7133TBN2JV00N0D100P3 110/50-120/60 Brass FKM 5/64 0.17 10 Watt (AC) DIN Form A, Class F 100 psi (AC) No Option
7133TBN2JV00N0D100Q3 220/50-240/60 Brass FKM 5/64 0.17 10 Watt (AC) DIN Form A, Class F 100 psi (AC) No Option
7133TBN2JV00N0D200C1 12 VDC Brass FKM 5/64 0.17 10 Watt (DC) DIN Form A, Class H 100 psi (DC) No Option
7133TBN2JV00N0D200P3 110/50-120/60 Brass FKM 5/64 0.17 10 Watt (AC) DIN Form A, Class H 100 psi (AC) No Option
7133TBN2JV00N0H111C1 12 VDC Brass FKM 5/64 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 100 psi (DC) No Option
7133TBN2JV00N0H111C2 24 VDC Brass FKM 5/64 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 100 psi (DC) No Option
7133TBN2JV00N0H111P3 110/50-120/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 100 psi (AC) No Option
7133TBN2JV00N0H111Q3 220/50-240/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 100 psi (AC) No Option
7133TBN2JV00N0H222C2 24 VDC Brass FKM 5/64 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 100 psi (DC) No Option
7133TBN2JV00N0H222P3 110/50-120/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 100 psi (AC) No Option
7133TBN2JV00N0H222Q3 220/50-240/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 100 psi (AC) No Option
7133TBN2JV00N0T100P3 110/50-120/60 Brass FKM 5/64 0.17 10 Watt (AC) 1/4 " Tab Terminal, Class F 100 psi (AC) No Option
7133TBN2NV00N0C111C1 12 VDC Brass FKM 1/8 0.31 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 30 psi (DC) No Option
7133TBN2NV00N0C111C2 24 VDC Brass FKM 1/8 0.31 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 30 psi (DC) No Option
7133TBN2NV00N0C111P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 30 psi (AC) No Option
7133TBN2NV00N0C111Q3 220/50-240/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 30 psi (AC) No Option
7133TBN2NV00N0C222C1 12 VDC Brass FKM 1/8 0.31 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 30 psi (DC) No Option
7133TBN2NV00N0C222C2 24 VDC Brass FKM 1/8 0.31 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 30 psi (DC) No Option
7133TBN2NV00N0C222P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 30 psi (AC) No Option
7133TBN2NV00N0C222Q3 220/50-240/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 30 psi (AC) No Option
7133TBN2NV00N0D100C1 12 VDC Brass FKM 1/8 0.31 10 Watt (DC) DIN Form A, Class F 30 psi (DC) No Option
7133TBN2NV00N0D100C2 24 VDC Brass FKM 1/8 0.31 10 Watt (DC) DIN Form A, Class F 30 psi (DC) No Option
7133TBN2NV00N0D100P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watt (AC) DIN Form A, Class F 30 psi (AC) No Option
7133TBN2NV00N0D100Q3 220/50-240/60 Brass FKM 1/8 0.31 10 Watt (AC) DIN Form A, Class F 30 psi (AC) No Option
7133TBN2NV00N0D200C1 12 VDC Brass FKM 1/8 0.31 10 Watt (DC) DIN Form A, Class H 30 psi (DC) No Option
7133TBN2NV00N0D200P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watt (AC) DIN Form A, Class H 30 psi (AC) No Option
7133TBN2NV00N0H111C1 12 VDC Brass FKM 1/8 0.31 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 30 psi (DC) No Option
7133TBN2NV00N0H111C2 24 VDC Brass FKM 1/8 0.31 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 30 psi (DC) No Option
7133TBN2NV00N0H111P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 30 psi (AC) No Option
7133TBN2NV00N0H111Q3 220/50-240/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 30 psi (AC) No Option
7133TBN2NV00N0H222C2 24 VDC Brass FKM 1/8 0.31 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 30 psi (DC) No Option
7133TBN2NV00N0H222P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 30 psi (AC) No Option
7133TBN2NV00N0H222Q3 220/50-240/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 30 psi (AC) No Option
7133TBN2NV00N0T100P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watt (AC) 1/4 " Tab Terminal, Class F 30 psi (AC) No Option

687PDC
821838