Parker 3-Way Normally Closed, 1/4" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Seal Material

Orifice Main (inch)

Flow Factor Main (Cv)

Power (Watts)

Coil Type

Maximum Pressure Differential (psi)

Mechanical Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 3-Way Normally Closed, 1/4 NPT General Purpose Solenoid Valves

Parker 3-Way Normally Closed, 1/4" NPT General Purpose Solenoid Valves

Parker 3-Way Normally Closed, 1/4" NPT Solenoid Valves provide operating pressures up to 250 psi and flow factors up to 0.67 CV's. They come in stainless with multiple mounting positions and coil options for all general purpose flow control applications.

Technical Specifications

  • Product Series: 7000 and Gold Ring Series
  • Valve Type: 3-Way
  • Function: Normally Closed
  • Port Size: 1/4 inch
  • Input Voltage: 24/60 to 220/50-240/60 (AC) or 12 to 24 (VDC)
  • Body Material: Stainless
  • Seal Material: FKM or NBR
  • Main Orifice Size: 1/16 to 3/64 inch
  • Main Flow Coefficient: 0.062 to 0.67 Cv
  • Power Consumption: 6 to 10 Watt (AC) or 10 Watt (DC) W
  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 7, 9 or 4X, DIN Form A, Class F or H and 1/4 " Tab Terminal, Class F
  • Maximum Pressure Differential: Up to 250 psi (AC or DC) or VAC psi
  • Additional Options: Exhaust Adapter Nut, Manual Override w/Exhaust Adapter Nut or No Option
  • Number of Ports: 3
  • Actuation Type: Direct Acting
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Exhaust Orifice Size: 1/16 or 3/32 inch
  • Exhaust Flow Coefficient: 0.9 to 0.17 Cv
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 0 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X, 7 or 9 or Class F or H
Safety Warning

Full Product Description

Parker's 3-Way Normally Closed, Direct Acting 1/4" NPT Solenoid Valves are used in a wide variety of applications ideally suited for low to medium pressure applications that do not require a minimum operating pressure differential. Ideally suited for general purpose air, liquids and gases, these valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation


Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff


Applications:
• Single acting spring return cylinder control
• Selection or diversion of process media
• HVAC damper control
• Instrumentation Equipment
• Pneumatic positioning
• Automatic dispensing equipment
• Gas sampling
• Small compressors
• Water treatment
• Air dryers
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Textile and Dry Cleaning Equipment
• Irrigation Equipment

Products Voltage (V) Seal Material Orifice Main (inch) Flow Factor Main (Cv) Power (Watts) Coil Type Maximum Pressure Differential (psi) Mechanical Option
71315SN2EN00N0C111C1 12 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (DC) No Option
71315SN2EN00N0C111C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (DC) No Option
71315SN2EN00N0C111P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (AC) No Option
71315SN2EN00N0C111Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (AC) No Option
71315SN2EN00N0C222C1 12 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (DC) No Option
71315SN2EN00N0C222C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (DC) No Option
71315SN2EN00N0C222P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (AC) No Option
71315SN2EN00N0C222Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (AC) No Option
71315SN2EN00N0D100C1 12 VDC NBR 3/64 0.062 10 Watt (DC) DIN Form A, Class F 250 psi (DC) No Option
71315SN2EN00N0D100C2 24 VDC NBR 3/64 0.062 10 Watt (DC) DIN Form A, Class F 250 psi (DC) No Option
71315SN2EN00N0D100P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) DIN Form A, Class F 250 psi (AC) No Option
71315SN2EN00N0D100Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) DIN Form A, Class F 250 psi (AC) No Option
71315SN2EN00N0D200C1 12 VDC NBR 3/64 0.062 10 Watt (DC) DIN Form A, Class H 250 psi (DC) No Option
71315SN2EN00N0D200P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) DIN Form A, Class H 250 psi (AC) No Option
71315SN2EN00N0H111C1 12 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (DC) No Option
71315SN2EN00N0H111C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (DC) No Option
71315SN2EN00N0H111P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (AC) No Option
71315SN2EN00N0H111Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (AC) No Option
71315SN2EN00N0H222C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 250 psi (DC) No Option
71315SN2EN00N0H222P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 250 psi (AC) No Option
71315SN2EN00N0H222Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 250 psi (AC) No Option
71315SN2EN00N0T100P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/4 " Tab Terminal, Class F 250 psi (AC) No Option
71315SN2ENJ1N0C111C1 12 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0C111C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0C111P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0C111Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0C222C1 12 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0C222C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0C222P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0C222Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0D100C1 12 VDC NBR 3/64 0.062 10 Watt (DC) DIN Form A, Class F 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0D100C2 24 VDC NBR 3/64 0.062 10 Watt (DC) DIN Form A, Class F 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0D100P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) DIN Form A, Class F 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0D100Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) DIN Form A, Class F 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0D200C1 12 VDC NBR 3/64 0.062 10 Watt (DC) DIN Form A, Class H 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0D200P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) DIN Form A, Class H 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0H111C1 12 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0H111C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0H111P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0H111Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0H222C2 24 VDC NBR 3/64 0.062 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 250 psi (DC) Exhaust Adapter Nut
71315SN2ENJ1N0H222P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0H222Q3 220/50-240/60 NBR 3/64 0.062 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 250 psi (AC) Exhaust Adapter Nut
71315SN2ENJ1N0T100P3 110/50-120/60 NBR 3/64 0.062 10 Watt (AC) 1/4 " Tab Terminal, Class F 250 psi (AC) Exhaust Adapter Nut
71315SN2GN00N0C111C1 12 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC) No Option
71315SN2GN00N0C111C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC) No Option
71315SN2GN00N0C111P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (AC) No Option
71315SN2GN00N0C111Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (AC) No Option
71315SN2GN00N0C222C1 12 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC) No Option
71315SN2GN00N0C222C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC) No Option
71315SN2GN00N0C222P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (AC) No Option
71315SN2GN00N0C222Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (AC) No Option
71315SN2GN00N0D100C1 12 VDC NBR 1/16 0.11 10 Watt (DC) DIN Form A, Class F 200 psi (DC) No Option
71315SN2GN00N0D100C2 24 VDC NBR 1/16 0.11 10 Watt (DC) DIN Form A, Class F 200 psi (DC) No Option
71315SN2GN00N0D100P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) DIN Form A, Class F 200 psi (AC) No Option
71315SN2GN00N0D100Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) DIN Form A, Class F 200 psi (AC) No Option
71315SN2GN00N0D200C1 12 VDC NBR 1/16 0.11 10 Watt (DC) DIN Form A, Class H 200 psi (DC) No Option
71315SN2GN00N0D200P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) DIN Form A, Class H 200 psi (AC) No Option
71315SN2GN00N0H111C1 12 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC) No Option
71315SN2GN00N0H111C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC) No Option
71315SN2GN00N0H111P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (AC) No Option
71315SN2GN00N0H111Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (AC) No Option
71315SN2GN00N0H222C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (DC) No Option
71315SN2GN00N0H222P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (AC) No Option
71315SN2GN00N0H222Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (AC) No Option
71315SN2GN00N0T100P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/4 " Tab Terminal, Class F 200 psi (AC) No Option
71315SN2GNJ1N0C111C1 12 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0C111C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0C111P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0C111Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0C222C1 12 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0C222C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0C222P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0C222Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0D100C1 12 VDC NBR 1/16 0.11 10 Watt (DC) DIN Form A, Class F 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0D100C2 24 VDC NBR 1/16 0.11 10 Watt (DC) DIN Form A, Class F 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0D100P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) DIN Form A, Class F 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0D100Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) DIN Form A, Class F 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0D200C1 12 VDC NBR 1/16 0.11 10 Watt (DC) DIN Form A, Class H 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0D200P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) DIN Form A, Class H 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0H111C1 12 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0H111C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0H111P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0H111Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0H222C2 24 VDC NBR 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (DC) Exhaust Adapter Nut
71315SN2GNJ1N0H222P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0H222Q3 220/50-240/60 NBR 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GNJ1N0T100P3 110/50-120/60 NBR 1/16 0.11 10 Watt (AC) 1/4 " Tab Terminal, Class F 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0C111C1 12 VDC FKM 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0C111C2 24 VDC FKM 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0C111P3 110/50-120/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0C111Q3 220/50-240/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0C222C1 12 VDC FKM 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0C222C2 24 VDC FKM 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0C222P3 110/50-120/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0C222Q3 220/50-240/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0D100C1 12 VDC FKM 1/16 0.11 10 Watt (DC) DIN Form A, Class F 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0D100C2 24 VDC FKM 1/16 0.11 10 Watt (DC) DIN Form A, Class F 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0D100P3 110/50-120/60 FKM 1/16 0.11 10 Watt (AC) DIN Form A, Class F 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0D100Q3 220/50-240/60 FKM 1/16 0.11 10 Watt (AC) DIN Form A, Class F 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0D200C1 12 VDC FKM 1/16 0.11 10 Watt (DC) DIN Form A, Class H 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0D200P3 110/50-120/60 FKM 1/16 0.11 10 Watt (AC) DIN Form A, Class H 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0H111C1 12 VDC FKM 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0H111C2 24 VDC FKM 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0H111P3 110/50-120/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0H111Q3 220/50-240/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0H222C2 24 VDC FKM 1/16 0.11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (DC) Exhaust Adapter Nut
71315SN2GVJ1N0H222P3 110/50-120/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0H222Q3 220/50-240/60 FKM 1/16 0.11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (AC) Exhaust Adapter Nut
71315SN2GVJ1N0T100P3 110/50-120/60 FKM 1/16 0.11 10 Watt (AC) 1/4 " Tab Terminal, Class F 200 psi (AC) Exhaust Adapter Nut
71315SN2KN00N0C111C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) No Option
71315SN2KN00N0C111C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) No Option
71315SN2KN00N0C111P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) No Option
71315SN2KN00N0C111Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) No Option
71315SN2KN00N0C222C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) No Option
71315SN2KN00N0C222C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) No Option
71315SN2KN00N0C222P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) No Option
71315SN2KN00N0C222Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) No Option
71315SN2KN00N0D100C1 12 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) No Option
71315SN2KN00N0D100C2 24 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) No Option
71315SN2KN00N0D100P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) No Option
71315SN2KN00N0D100Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) No Option
71315SN2KN00N0D200C1 12 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class H 125 psi (DC) No Option
71315SN2KN00N0D200P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class H 125 psi (AC) No Option
71315SN2KN00N0H111C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) No Option
71315SN2KN00N0H111C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) No Option
71315SN2KN00N0H111P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) No Option
71315SN2KN00N0H111Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) No Option
71315SN2KN00N0H222C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC) No Option
71315SN2KN00N0H222P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) No Option
71315SN2KN00N0H222Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) No Option
71315SN2KN00N0T100P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/4 " Tab Terminal, Class F 125 psi (AC) No Option
71315SN2KNJ1N0C111C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0C111C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0C111P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0C111Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0C222C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0C222C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0C222P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0C222Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0D100C1 12 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0D100C2 24 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0D100P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0D100Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0D200C1 12 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class H 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0D200P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class H 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0H111C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0H111C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0H111P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0H111Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0H222C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC) Exhaust Adapter Nut
71315SN2KNJ1N0H222P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0H222Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KNJ1N0T100P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/4 " Tab Terminal, Class F 125 psi (AC) Exhaust Adapter Nut
71315SN2KNM5N0C111C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0C111C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0C111P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0C111Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0C222C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0C222C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0C222P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0C222Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0D100C1 12 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0D100C2 24 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0D100P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0D100Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0D200C1 12 VDC NBR 3/32 0.17 10 Watt (DC) DIN Form A, Class H 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0D200P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) DIN Form A, Class H 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0H111C1 12 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0H111C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0H111P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0H111Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0H222C2 24 VDC NBR 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0H222P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0H222Q3 220/50-240/60 NBR 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KNM5N0T100P3 110/50-120/60 NBR 3/32 0.17 10 Watt (AC) 1/4 " Tab Terminal, Class F 125 psi (AC) Manual Override w/Exhaust Adapter Nut
71315SN2KVJ1N0C111C1 12 VDC FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0C111C2 24 VDC FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0C111P3 110/50-120/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0C111Q3 220/50-240/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0C222C1 12 VDC FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0C222C2 24 VDC FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0C222P3 110/50-120/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0C222Q3 220/50-240/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0D100C1 12 VDC FKM 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0D100C2 24 VDC FKM 3/32 0.17 10 Watt (DC) DIN Form A, Class F 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0D100P3 110/50-120/60 FKM 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0D100Q3 220/50-240/60 FKM 3/32 0.17 10 Watt (AC) DIN Form A, Class F 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0D200C1 12 VDC FKM 3/32 0.17 10 Watt (DC) DIN Form A, Class H 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0D200P3 110/50-120/60 FKM 3/32 0.17 10 Watt (AC) DIN Form A, Class H 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0H111C1 12 VDC FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0H111C2 24 VDC FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0H111P3 110/50-120/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0H111Q3 220/50-240/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0H222C2 24 VDC FKM 3/32 0.17 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC) Exhaust Adapter Nut
71315SN2KVJ1N0H222P3 110/50-120/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0H222Q3 220/50-240/60 FKM 3/32 0.17 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC) Exhaust Adapter Nut
71315SN2KVJ1N0T100P3 110/50-120/60 FKM 3/32 0.17 10 Watt (AC) 1/4 " Tab Terminal, Class F 125 psi (AC) Exhaust Adapter Nut
71315SN2MN00N0C111C1 12 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (DC) No Option
71315SN2MN00N0C111C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (DC) No Option
71315SN2MN00N0C111P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (AC) No Option
71315SN2MN00N0C111Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (AC) No Option
71315SN2MN00N0C222C1 12 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (DC) No Option
71315SN2MN00N0C222C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (DC) No Option
71315SN2MN00N0C222P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (AC) No Option
71315SN2MN00N0C222Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (AC) No Option
71315SN2MN00N0D100C1 12 VDC NBR 1/8 0.23 10 Watt (DC) DIN Form A, Class F 90 psi (DC) No Option
71315SN2MN00N0D100C2 24 VDC NBR 1/8 0.23 10 Watt (DC) DIN Form A, Class F 90 psi (DC) No Option
71315SN2MN00N0D100P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) DIN Form A, Class F 90 psi (AC) No Option
71315SN2MN00N0D100Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) DIN Form A, Class F 90 psi (AC) No Option
71315SN2MN00N0D200C1 12 VDC NBR 1/8 0.23 10 Watt (DC) DIN Form A, Class H 90 psi (DC) No Option
71315SN2MN00N0D200P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) DIN Form A, Class H 90 psi (AC) No Option
71315SN2MN00N0H111C1 12 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (DC) No Option
71315SN2MN00N0H111C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (DC) No Option
71315SN2MN00N0H111P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (AC) No Option
71315SN2MN00N0H111Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (AC) No Option
71315SN2MN00N0H222C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (DC) No Option
71315SN2MN00N0H222P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (AC) No Option
71315SN2MN00N0H222Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (AC) No Option
71315SN2MN00N0T100P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/4 " Tab Terminal, Class F 90 psi (AC) No Option
71315SN2MNJ1N0C111C1 12 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0C111C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0C111P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0C111Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0C222C1 12 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0C222C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0C222P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0C222Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0D100C1 12 VDC NBR 1/8 0.23 10 Watt (DC) DIN Form A, Class F 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0D100C2 24 VDC NBR 1/8 0.23 10 Watt (DC) DIN Form A, Class F 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0D100P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) DIN Form A, Class F 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0D100Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) DIN Form A, Class F 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0D200C1 12 VDC NBR 1/8 0.23 10 Watt (DC) DIN Form A, Class H 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0D200P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) DIN Form A, Class H 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0H111C1 12 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0H111C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0H111P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0H111Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0H222C2 24 VDC NBR 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (DC) Exhaust Adapter Nut
71315SN2MNJ1N0H222P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0H222Q3 220/50-240/60 NBR 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (AC) Exhaust Adapter Nut
71315SN2MNJ1N0T100P3 110/50-120/60 NBR 1/8 0.23 10 Watt (AC) 1/4 " Tab Terminal, Class F 90 psi (AC) Exhaust Adapter Nut
71315SN2MV00N0C111C1 12 VDC FKM 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (DC) No Option
71315SN2MV00N0C111C2 24 VDC FKM 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (DC) No Option
71315SN2MV00N0C111P3 110/50-120/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (AC) No Option
71315SN2MV00N0C111Q3 220/50-240/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 90 psi (AC) No Option
71315SN2MV00N0C222C1 12 VDC FKM 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (DC) No Option
71315SN2MV00N0C222C2 24 VDC FKM 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (DC) No Option
71315SN2MV00N0C222P3 110/50-120/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (AC) No Option
71315SN2MV00N0C222Q3 220/50-240/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 90 psi (AC) No Option
71315SN2MV00N0D100C1 12 VDC FKM 1/8 0.23 10 Watt (DC) DIN Form A, Class F 90 psi (DC) No Option
71315SN2MV00N0D100C2 24 VDC FKM 1/8 0.23 10 Watt (DC) DIN Form A, Class F 90 psi (DC) No Option
71315SN2MV00N0D100P3 110/50-120/60 FKM 1/8 0.23 10 Watt (AC) DIN Form A, Class F 90 psi (AC) No Option
71315SN2MV00N0D100Q3 220/50-240/60 FKM 1/8 0.23 10 Watt (AC) DIN Form A, Class F 90 psi (AC) No Option
71315SN2MV00N0D200C1 12 VDC FKM 1/8 0.23 10 Watt (DC) DIN Form A, Class H 90 psi (DC) No Option
71315SN2MV00N0D200P3 110/50-120/60 FKM 1/8 0.23 10 Watt (AC) DIN Form A, Class H 90 psi (AC) No Option
71315SN2MV00N0H111C1 12 VDC FKM 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (DC) No Option
71315SN2MV00N0H111C2 24 VDC FKM 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (DC) No Option
71315SN2MV00N0H111P3 110/50-120/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (AC) No Option
71315SN2MV00N0H111Q3 220/50-240/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 90 psi (AC) No Option
71315SN2MV00N0H222C2 24 VDC FKM 1/8 0.23 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (DC) No Option
71315SN2MV00N0H222P3 110/50-120/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (AC) No Option
71315SN2MV00N0H222Q3 220/50-240/60 FKM 1/8 0.23 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 90 psi (AC) No Option
71315SN2MV00N0T100P3 110/50-120/60 FKM 1/8 0.23 10 Watt (AC) 1/4 " Tab Terminal, Class F 90 psi (AC) No Option
71315SN2VNJ1N0C111C1 12 VDC NBR 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0C111C2 24 VDC NBR 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0C111P3 110/50-120/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0C111Q3 220/50-240/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0C222C1 12 VDC NBR 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0C222C2 24 VDC NBR 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0C222P3 110/50-120/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0C222Q3 220/50-240/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0D100C1 12 VDC NBR 1/4 0.67 10 Watt (DC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0D100C2 24 VDC NBR 1/4 0.67 10 Watt (DC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0D100P3 110/50-120/60 NBR 1/4 0.67 10 Watt (AC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0D100Q3 220/50-240/60 NBR 1/4 0.67 10 Watt (AC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0D200C1 12 VDC NBR 1/4 0.67 10 Watt (DC) DIN Form A, Class H n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0D200P3 110/50-120/60 NBR 1/4 0.67 10 Watt (AC) DIN Form A, Class H n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0H111C1 12 VDC NBR 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0H111C2 24 VDC NBR 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0H111P3 110/50-120/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0H111Q3 220/50-240/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0H222C2 24 VDC NBR 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0H222P3 110/50-120/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0H222Q3 220/50-240/60 NBR 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VNJ1N0T100P3 110/50-120/60 NBR 1/4 0.67 10 Watt (AC) 1/4 " Tab Terminal, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C111C1 12 VDC FKM 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C111C2 24 VDC FKM 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C111P3 110/50-120/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C111Q3 220/50-240/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C222C1 12 VDC FKM 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C222C2 24 VDC FKM 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C222P3 110/50-120/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0C222Q3 220/50-240/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0D100C1 12 VDC FKM 1/4 0.67 10 Watt (DC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0D100C2 24 VDC FKM 1/4 0.67 10 Watt (DC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0D100P3 110/50-120/60 FKM 1/4 0.67 10 Watt (AC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0D100Q3 220/50-240/60 FKM 1/4 0.67 10 Watt (AC) DIN Form A, Class F n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0D200C1 12 VDC FKM 1/4 0.67 10 Watt (DC) DIN Form A, Class H n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0D200P3 110/50-120/60 FKM 1/4 0.67 10 Watt (AC) DIN Form A, Class H n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0H111C1 12 VDC FKM 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0H111C2 24 VDC FKM 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0H111P3 110/50-120/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0H111Q3 220/50-240/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0H222C2 24 VDC FKM 1/4 0.67 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0H222P3 110/50-120/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0H222Q3 220/50-240/60 FKM 1/4 0.67 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 n/a (VAC) Exhaust Adapter Nut
71315SN2VVJ1N0T100P3 110/50-120/60 FKM 1/4 0.67 10 Watt (AC) 1/4 " Tab Terminal, Class F n/a (VAC) Exhaust Adapter Nut
04F30C3104AAF4C01 24/60 NBR 1/16 0.09 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) No Option
04F30C3104AAF4C05 110/50-120/60 NBR 1/16 0.09 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) No Option
04F30C3104AAF4C15 220/50-240/60 NBR 1/16 0.09 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC) No Option
04F30C3104AAFPH01 24/60 NBR 1/16 0.09 6 Watt (AC) DIN Form A, Class F 125 psi (AC) No Option
04F30C3104AAFPH05 110/50-120/60 NBR 1/16 0.09 6 Watt (AC) DIN Form A, Class F 125 psi (AC) No Option
04F30C3104AAFPH15 220/50-240/60 NBR 1/16 0.09 6 Watt (AC) DIN Form A, Class F 125 psi (AC) No Option

687PDC
821838