High Pressure Hydraulic Hose - 2022N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Cover Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hydraulic Hose - 2022N

High Pressure Hydraulic Hose - 2022N

Parker 2022N is a 10,000 psi constant pressure hose from Polyflex designed for hydraulic or oil and gas applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Color: Black, Orange
  • Media: Air, Petroleum Hydraulic Fluids, Water
  • Maximum Operating Pressure: 10000 psi, 69 MPa, 690 bar
  • Specifications Met: ISO 13628-5, SAE J343, SAE J517
  • Minimum Bend Radius: 100 mm, 4 inch
  • Compatible Fitting: 8X Series Hose guards (HG2022N-4) are required for all hand held applications. Parker Parflex suggests the use of bend restrictors for all assemblies., 3X Series Hose guards (HG2022N-4) are required for all hand held applications. Parker Parflex suggests the use of bend restrictors for all assemblies., LX Series Hose guards (HG2022N-4) are required for all hand held applications. Parker Parflex suggests the use of bend restrictors for all assemblies.
  • Weight: 0.14 to 0.34 kg/m, 0.09 to 0.23 lb/ft
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Maximum Operating Temperature: 55 to 80 °C, 131 to 176 °F
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Application: Acidizing, Control Fluids, Hydraulics, Methanol Injection, Offshore, Oil & Gas, Pressure Control Devices, Umbilicals, Well Stimulation
  • Outside Diameter: 0.500 inch, 0.540 inch, 0.750 inch, 13.8 to 23.2 mm
  • Hose Reinforcement Material: Braid of Aramid Fiber
  • Size: -4 to -8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

High pressure 2022N hoses are rated to 10,000 psi and are used in oil and gas applications, hydraulic systems, and as subsea umbilicals. The 2022N hoses are robust yet lightweight, weighing up to 20% less than comparable rubber hoses. Hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors. They offer low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Subsea

Features/Benefits:
• Flexible and lightweight
• Replaces steel pipe where flexibility is important
• Smooth bore for improved performance and low pressure drops
• Continuous long lengths without splices
• Meets or exceeds performance requirements of SAE J517/J343

Applications:
• Hydraulic systems
• Subsea production umbilicals
• Oilfield pressure control devices
• Offshore oil applications – fluid control, acidizing, methanol injection, well stimulation
• Tools and jacks
• Test apparatus

Related Documents

×
Products Hose I.D. (inch) Cover Material
2022N-04V91-10K 1/4 Sea water resistant polyurethane
2022N-06V91-10K 3/8 Sea water resistant polyurethane
2022N-08V91-10K 1/2 Sea water resistant polyurethane
2022N-04V15 1/4 Polyurethane - orange
2022N-04V10-P 1/4 Polyurethane - black

687PDC
687563