PFPM-5PM - Hi Power Hi Flex Hose Series – PFPM | Parker NA

Hi Power Hi Flex Hose Series – PFPM | #PFPM-5PM

PFPM-5PM

Hi Power Hi Flex Hose Series – PFPM | #PFPM-5PM

Powerflex hose designed with extra flexibilty & resistant to frequent impulses also exceeds EN853 2SN specification.


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Application: Hydraulics
  • Weight: 0.39 kg/m
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Inside Diameter: 7.9 mm
  • Outside Diameter: 15.4 mm
  • Maximum Operating Pressure: 5100 psi
  • Minimum Bend Radius: 55 mm
Safety Warning

Item Information

Powerflex hose exceeds EN853 2SN & cover is Ozone & medium abrasion resistant. The uniqueness of this hose is its extra high flexibility and good resistance to impulse pressures.

Markets:
• Industrial
• Construction
• Waste & Refuse
• Machine tool
• Utility Equipment

Features/Benefits:
• Can withstand the frequent impulses.
• Compact design suitable for better routing in tighter areas.

Applications:
• Water rigs
• Hydraulic power packs
• Presses, hydraulic lift equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287