Pilot hose - Hydraulic, Low pressure hose | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot hose - Hydraulic, Low pressure hose

Pilot hose - Hydraulic, Low pressure hose

Pilot hose is Parker propreitory design. It’s a one wire braid hose to meet global industry standards.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Application: Engine
  • Maximum Operating Temperature: 120 °C, 248 °F
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Weight: 0.14 to 0.29 kg/m, 0.09 to 0.20 lb/ft
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Maximum Operating Pressure: 150 to 100 bar, 15.0 to 10.0 MPa, 1450 to 2170 psi
  • Minimum Bend Radius: 2 to 3 inch, 50 to 75 mm
  • Outside Diameter: 0.46 to 0.73 inch, 11.6 to 18.6 mm
  • Size: -4 to -8
Safety Warning

Full Product Description

Pilot hose is Parker propreitory design hose manufactured to strict international quality in order to provide consistency of performance. Designed with a universal one-wire construction to meet global industry standards.The hose is with one wire braid and abrasion, ozone resistant cover and can be used in varied cliamtic conditions. With the excellent quality and flexibility, it offers a long service life and a wide range of fluid compatibility to meet the requirements in low pressure applications.

Markets:
•Earth Moving
•Construction Machines
•Industrial Hydraulics

Features/Benefits:
•The hose is with one wire braid and abrasion, ozone resistant cover.
•To use in tighter routing areas, can be used in varied cliamtic conditions.

Applications:
•Low Pressure Lines With Installation Constraints, Ideal For Engine Compartments.

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×
Products Hose I.D. (mm)
401-4 6.4
401-5 7.9
401-6 9.5
401-8 12.7

687PDC
688287