Ultra-High Purity (UHP) High Flow Diaphragm Valve – 955 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-High Purity (UHP) High Flow Diaphragm Valve – 955 Series

Ultra-High Purity (UHP) High Flow Diaphragm Valve – 955 Series

The 955 Series provides excellent reliability, leak integrity, and cleanliness making it ideal for use in UHP semiconductor applications needing flow capacities up to 0.55 Cv and operating pressures up to 250 psig.

Full Product Description

The Parker 955 Series diaphragm valve offers excellent leak integrity, high cycle life, and low particle generation making it ideal for use in UHP semiconductor applications.
The 955 Series design has no internally wetted threads or springs which minimizes particle generation and particle entrapment for reduced process contamination.  The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life in taxing applications. The 955 Series wetted components are fabricated from specialty materials to provide exceptional corrosion resistance and leak integrity. The internally electropolished body is manufactured from Parker’s proprietary UHP grade 316L stainless steel, Vericlean™. The diaphragm is a high strength Cobalt based alloy to maximize product life and the PCTFE, PEEK®, or Vespel® seat provides excellent chemical compatibility along with a robust shut-off performance.
All 955 Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.
Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Gas Cabinets
• Valve Manifold Boxes (VMB)

Features/Benefits:
• 5 micro inch (Ra) electropolish surface finish
• High cycle life (including corrosive service)
• Internally springless and thread less design minimizes particle generation and gas entrapment
• Fully functional from vacuum to 250 psig
• Internal leak rate: ≤ 4 x 10-9 scc/sec He
• External leak rate: ≤ 2 x 10-10 scc/sec He
• Cv of .55

VeriClean – TM Parker Hannifin Corporation, Veriflo Division
Vespel – TM DuPont Performance Elastomers L.L.C.
PEEK – TM Victrex plc.

Related Documents

×

687PDC
938256