Ultra-High Purity (UHP) High-flow, High-pressure Diaphragm Valve – 18R Series | Product Series

Filter by

    No filters selected

Actuation

Port Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-High Purity (UHP) High-flow, High-pressure Diaphragm Valve – 18R Series

Ultra-High Purity (UHP) High-flow, High-pressure Diaphragm Valve – 18R Series

The 18R Series Diaphragm Valve provides excellent leak integrity and is ideal for use in UHP bulk delivery and specialty gas systems. Available in configurations with flow capacities up to 1.30 Cv and working pressures up to 1,500 psig.

Technical Specifications

  • Body Material: VeriClean™ 316L Stainless Steel<br/>(Electropolished)
  • Seat Type: PCTFE (std) or Polyimide
  • Stem Material: VeriClean™ 316L Stainless Steel (Passivated), Upper: Aluminum Silicon Bronze
  • Spring Material: 316 Stainless Steel (Electropolished)
  • Actuator Housing Material: Aluminum
  • Piston Rod Material: 303 Stainless Steel
  • Bonnet Material: 17-4 Stainless Steel
  • Diaphragm Material: Sliver plated Beryllium Copper/ Elgiloy® or equivalent
  • Hand Wheel Material: Aluminum
  • Screw Material: 18-8 Stainless Steel
  • Sleeve Material: Nylon
  • Switch Option: Single Pole, Single Throw (SPST) momentary action, non-adjustable<br/>26 AWG wire, 7", w/o connector, AOPNCLSC 1/4 amp at 115 vac (normally closed)<br/>AOPNCLSO 1/2 amp at 115 vac (normally open)
  • Flow Rate: Manual Cv 1.3<br/>Pneumatic Cv 1.0
  • Internal Leak Rate: < 4 x 10^-9 scc/sec He Inboard Test Method
  • External Leak Rate: < 1 x 10^-9 scc/sec He Inboard Test Method Production
  • Test Method: Production Leak Test Outboard sniffer probe at 1000-1500 psig, 20-25% Helium
  • Surface Finish: 10 micro inch Ra
  • Volume: 11.77 cm3
  • Weight: Manual 1.85 lbs. (0.84 kgs)<br/>Pneumatic 3.35 lbs. (1.52 kgs)
  • Operating Pressure: Manual Vacuum to 1500 psig (103.4 barg)<br/>Pneumatic Vacuum to 1200 psig (82.7 barg)<br/>Actuator 70 psig (4.8 barg) minimum to 125 psig (8.6 barg) maximum
  • Maximum Back Pressure: Max Differential Back Pressure 200 psid (13.8 bard)
  • Operating Temperature: Manual -40°F to 150°F (-40°C to 65°C)<br/>Pneumatic +15°F to 150°F (-9°C to 65°C)
Safety Warning

Full Product Description

The Parker 18R Series Spring-type Stainless Steel Diaphragm Valve offers high cycle life and provides positive shut off for high-flow bulk delivery and specialty gas systems. It can be manually or air-operated and is designed for use in ultra-high purity semiconductor manufacturing applications where leak integrity and cleanliness are critical to success.

18R Series valves are fabricated from special materials to provide exceptional corrosion resistance and leak integrity.The body and lower stem of 18R Series valves are manufactured from Veriflo’s proprietary VeriClean™ low sulfur, 316L stainless steel and is internally electropolished. The diaphragm is a high-strength cobalt-based alloy. Seat materials are available in PCTFE (std) or Polyimide, which allow the 18R Series to be used with a variety of process fluids, including both corrosives and inerts. Combined with the valve’s exacting design features, which control seat and diaphragm stresses to provide a maintenance-free service life, these specialty metals afford the 18R Series with exceptional corrosion resistance and excellent reliability at working pressures up to 1,500 psig for manual configurations and 1,200 psig for air-operated configurations.

All 18R Series valves are fabricated in a Class 100 cleanroom. The internal (seat) seal and metal external seal are Helium leak tested using a mass spectrometer. In addition, they are production leak tested using an outboard sniffer probe at 1,000 – 1,500 psig to ensure performance in high-flow, high-pressure UHP semiconductor manufacturing applications.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Bulk specialty gas systems (BSGS)
• Bulk delivery systems
• Tool Hook-ups
• Gas Cabinets
• Valve Manifold Boxes (VMB)

Features/Benefits:
• Provides high flow and positive shut off for UHP fluid systems
• 10 microinch (Ra) electropolish surface finish
• High cycle life (including corrosive service)
• Fully functional from vacuum to 1,500 psig (manual), 1,200 psig (air-operated)
• Internal leak rate: < 4 x 10-9 scc/sec He
• External leak rate: < 1 x 10-9 scc/sec He
• Production leak tested using an outboard sniffer probe at 1,000 – 1,500 psig
• Can be manually (1.30 Cv) or air-operated (1.00 Cv)


VeriClean™ is a trademark of Parker Hannifin Corporation

Related Documents

×
Products Actuation Port Connection Type
18RAOPNCSFS8MM Pnuematic Normally Closed 1/2 Male Face Seal
18RAOPNCSFS8FF Pnuematic Normally Closed 1/2 Female Face Seal
18RAOPNCSTS8 Pnuematic Normally Closed 1/2 Tube Stub
18RISFS8MM Indicating Hand wheel 1/2 Male Face Seal
18RISFS8FF Indicating Hand wheel 1/2 Female Face Seal
18RISTS8 Indicating Hand wheel 1/2 Tube Stub

687PDC
938256