Ultra-High Purity (UHP) High-Pressure Diaphragm Valve – 945 Series | Product Series

Filter by

    No filters selected

Outlet Connection

Inlet Connection

Actuation Type

Flow Coefficient

Maximum Operating Pressure

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-High Purity (UHP) High-Pressure Diaphragm Valve – 945 Series

Ultra-High Purity (UHP) High-Pressure Diaphragm Valve – 945 Series

The 945 Series Diaphragm Valve provides excellent reliability and leak integrity, making it ideal for use in UHP applications. Available in configurations with flow capacities up to 0.25 Cv and working pressures up to 3,500 psig.

Technical Specifications

  • Body Material: VeriClean™ 316L Stainless Steel
  • Compression Member Material: 316L Stainless Steel (std) or Hastelloy C-22®
  • Diaphragm Material: Elgiloy® or equivalent
  • Seat Material: PCTFE (std), PEEK™ or Vespel®
  • Cap Material: 17-4 Stainless Steel
  • Nut Material: 316L Stainless Steel
  • Housing Material: Anodized Aluminum
  • Proof Pressure: 5250 psig (AOPHP, I, L, M, S), 362 barg (AOPHP, I, L, M, S), 188 psig (G), 13 barg (G)
  • Burst Pressure: 10500 psig (AOPHP, I, L, M, S), 724 barg (AOPHP, I, L, M, S), 375 psig (G), 26 barg (G)
  • Flow Rate: Cv 0.25 (AOP, G, S, I)<br/>Cv 0.18 (Lever)
  • Internal Leak Rate: ≤ 1 X 10-9 scc/sec He
  • External Leak Rate: ≤ 2 X 10-10 scc/sec He
  • Surface Finish: 5 micro inch Ra
  • Volume: 1.26 cm3
  • Weight: 0.9 lb, 0.42 kg
  • Maximum Inlet Pressure Rating: 3500 psig / 241 barg (AOPHP, I, L, M, S) 125 psig / 8.6 barg (G)
  • Minimum Inlet Pressure Rating: Vacuum
  • Actuation Pressure: 75 psig (5 barg) nominal
  • Air Inlet Connection Size: 1/8-27 NPT
  • Maximum Operating Temperature: 66 °C, 150 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Full Product Description

The Parker 945 Series Stainless Steel Diaphragm Valve offers excellent leak integrity, high cycle life, and low particle generation from vacuum up to 3,500 psig. It is ideal for use in UHP semiconductor applications, including high-pressure process lines, gas cabinets, and valve manifold boxes (VMBs).
945 Series valves can either be manually or air operated. Both versions are internally springless and thread less, which minimizes particle generation and entrapment for reduced process contamination. The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance-free service life. The valve also features a unique compression member that loads the seal uniformly without the need for threaded components or crimping operations.
945 Series wetted components are fabricated from specialty metals to provide exceptional corrosion resistance and leak integrity. The body is made from Veriflo’s proprietary internally electropolished VeriClean™ 316L stainless steel. The diaphragm is a high-strength cobalt-based alloy. Seat materials are available in PCTFE, PEEK® or Vespel®, which allow the 945 Series to be used with a wide range of hazardous and inert process fluids.  These materials, combined with the valve’s exacting design features, afford it extreme corrosion resistance and excellent reliability at working pressures up to 3,500 psig. Air-operated versions can be configured to provide open-close position indication with a limit switch
All 945 Series valves are fabricated in a Class 100 cleanroom. The internal (seat) seal and metal external seal are Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.
Markets:
•    Semiconductor
•    Analytical Laboratory
•    Pharmaceutical
•    BioPharm
•    Aerospace
•    Industrial

Applications:
•    Corrosive and specialty gases
•    Semiconductor Tools
•    Tool Hook-ups
•    Gas Cabinets
•    Valve Manifold Boxes (VMB)

Features/Benefits:
•    Machined on tube stubs, which allows for improved dimensional control
•    5 micro inch (Ra) electropolish surface finish
•    High cycle life (including corrosive service)
•    Internally springless and thread less design minimizes particle generation and gas entrapment
•    Fully functional from vacuum to 300 psig
•    Internal leak rate: ≤ 1 x 10-9 scc/sec He
•    External leak rate: ≤ 2 x 10-10 scc/sec He
•    75 psig nominal AOP actuation pressure (maximum)


Vespel – TM DuPont Performance Elastomers L.L.C.
VeriClean – TM Parker Hannifin Corporation, Veriflo Division
PEEK − TM Victrex plc.

Related Documents

×
Products Outlet Connection Inlet Connection Actuation Type Flow Coefficient Maximum Operating Pressure Additional Options
945LSTS 1/4" Tube Stub 1/4" Tube Stub Manual, Lever 0.18 3500 psig
945SSTS 1/4" Tube Stub 1/4" Tube Stub Manual, Handwheel 0.25 3500 psig
945LSFSFF 1/4" Face Seal, Female 1/4" Face Seal, Female Manual, Lever 0.18 3500 psig
945AOPHPNCSFSMM 1/4" Face Seal, Male 1/4" Face Seal, Male Air Operated, Normally Closed 0.25 3500 psig
945AOPHPNCSFSFF 1/4" Face Seal, Female 1/4" Face Seal, Female Air Operated, Normally Closed 0.25 3500 psig
945AOPHPNCSTS 1/4" Tube Stub 1/4" Tube Stub Air Operated, Normally Closed 0.25 3500 psig
945MSTS 1/4" Tube Stub 1/4" Tube Stub Manual, Mini-lever 0.18 3500 psig
945SSFSFF 1/4" Face Seal, Female 1/4" Face Seal, Female Manual, Handwheel 0.25 3500 psig
945SSFSMM 1/4" Face Seal, Male 1/4" Face Seal, Male Manual, Handwheel 0.25 3500 psig
945ISFSFF 1/4" Face Seal, Female 1/4" Face Seal, Female Manual, Indicating Handwheel 0.25 3500 psig
945ISFSMF 1/4" Face Seal, Male 1/4" Face Seal, Female Manual, Indicating Handwheel 0.25 3500 psig
945ISFSMM 1/4" Face Seal, Male 1/4" Face Seal, Male Manual, Indicating Handwheel 0.25 3500 psig
945ISTS 1/4" Tube Stub 1/4" Tube Stub Manual, Indicating Handwheel 0.25 3500 psig
945AOPHPNCSFSFM 1/4" Face Seal, Female 1/4" Face Seal, Male Air Operated, Normally Closed 0.25 3500 psig
945AOPHPNCSFSMF 1/4" Face Seal, Male 1/4" Face Seal, Female Air Operated, Normally Closed 0.25 3500 psig
945ISFSFM 1/4" Face Seal, Female 1/4" Face Seal, Male Manual, Indicating Handwheel 0.25 3500 psig
945LSFSFM 1/4" Face Seal, Female 1/4" Face Seal, Male Manual, Lever 0.18 3500 psig
945LSFSMF 1/4" Face Seal, Male 1/4" Face Seal, Female Manual, Lever 0.18 3500 psig
945LSFSMM 1/4" Face Seal, Male 1/4" Face Seal, Male Manual, Lever 0.18 3500 psig
945MSFSFF 1/4" Face Seal, Female 1/4" Face Seal, Female Manual, Mini-lever 0.18 3500 psig
945MSFSFM 1/4" Face Seal, Female 1/4" Face Seal, Male Manual, Mini-lever 0.18 3500 psig
945MSFSMF 1/4" Face Seal, Male 1/4" Face Seal, Female Manual, Mini-lever 0.18 3500 psig
945MSFSMM 1/4" Face Seal, Male 1/4" Face Seal, Male Manual, Mini-lever 0.18 3500 psig
945SSFSFM 1/4" Face Seal, Female 1/4" Face Seal, Male Manual, Handwheel 0.25 3500 psig
945AOPHPNCSC111 1/4" Tube Stub 1/4" Tube Stub Air Operated, Normally Closed 0.25 3500 psig
945AOPHPNCSFS8FF 1/2" Face Seal, Female 1/2" Face Seal, Female Air Operated, Normally Closed 0.25 3500 psig
945AOPHPNCSFSFFVESP 1/4" Face Seal, Female 1/4" Face Seal, Female Air Operated, Normally Closed 0.25 3500 psig Vespel Seat
945AOPHPNCSFSMMLS 1/4" Face Seal, Male 1/4" Face Seal, Male Air Operated, Normally Closed 0.25 3500 psig Limit Switch
945AOPHPNCSTS8 1/2" Tube Stub 1/2" Tube Stub Air Operated, Normally Closed 0.25 3500 psig
945AOPHPNCSTSLS 1/4" Tube Stub 1/4" Tube Stub Air Operated, Normally Closed 0.25 3500 psig Limit Switch
945AOPHPNCSTSVESP 1/4" Tube Stub 1/4" Tube Stub Air Operated, Normally Closed 0.25 3500 psig Vespel Seat
945ISFSMM2.3 1/4" Face Seal, Male 1/4" Face Seal, Male Manual, Indicating Handwheel 0.25 3500 psig Fixed Face Seal
945LSB111 1/4" Tube Stub 1/4" Tube Stub Manual, Lever 0.18 3500 psig
945LSC111 1/4" Tube Stub 1/4" Tube Stub Manual, Lever 0.18 3500 psig
945LSFS8FF 1/2" Face Seal, Female 1/2" Face Seal, Female Manual, Lever 0.18 3500 psig
945LSFS8MM 1/2" Face Seal, Male 1/2" Face Seal, Male Manual, Lever 0.18 3500 psig
945MSTS2.78 1/4" Tube Stub 1/4" Tube Stub Manual, Mini-lever 0.18 3500 psig
945MSTS8 1/2" Tube Stub 1/2" Tube Stub Manual, Mini-lever 0.18 3500 psig

687PDC
938256