Ultra-High Purity (UHP) High Flow Diaphragm Valve – 970 Series | Product Series

Filter by

    No filters selected

Actuation Type

Inlet Connection

Outlet Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-High Purity (UHP) High Flow Diaphragm Valve – 970 Series

Ultra-High Purity (UHP) High Flow Diaphragm Valve – 970 Series

The 970 Series Diaphragm Valve offers exceptional cycle life, leak integrity, and cleanliness. It can be manually or air-operated and is ideally suited for use in high-flow UHP semiconductor applications.

Full Product Description

The Parker 970 provides high flow and superior leak integrity, making it ideal for use in ultra-high purity semiconductor tool applications, including gas boxes, gas cabinets, and valve manifold boxes (VMBs).

The 970 Series design has no internally wetted threads or springs which minimizes particle generation and particle entrapment for reduced process contamination.  The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life in taxing applications. The 970 Series wetted components are fabricated from specialty materials to provide exceptional corrosion resistance and leak integrity. The internally electropolished body is manufactured from Parker’s proprietary UHP grade 316L stainless steel, Vericlean™. The diaphragm is a high strength Cobalt based alloy to maximize product life and the PCTFE, PEEK®, or Vespel® seat provides excellent chemical compatibility along with a robust shut-off performance.
The 970 series diaphragm valve offers high flow, .70 Cv, in a compact package, which makes it suitable for use in situations where workable space is limited, such as gas boxes, gas cabinets, and valve manifold boxes (VMBs). It can be manually, or air operated with a maximum operating pressure of 250 and 150 psig respectively.
All 970 Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.
Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Gas Cabinets
• Valve Manifold Boxes (VMB)

Features/Benefits:
• 5 micro inch (Ra) electropolish surface finish
• High cycle life (including corrosive service)
• Internally springless and thread less design minimizes particle generation and gas entrapment
• Fully functional from vacuum to 250 psig
• Internal leak rate: ≤ 1 x 10-9 scc/sec He
• External leak rate: ≤ 2 x 10-10 scc/sec He
• Flow Capacity: .7

VeriClean – TM Parker Hannifin Corporation, Veriflo Division
Vespel – TM DuPont Performance Elastomers L.L.C.
PEEK – TM Victrex plc.

Related Documents

×
Products Actuation Type Inlet Connection Outlet Connection
970AOPLPNCSFS8FF Normally Closed 1/2" Face Seal Female 1/2" Face Seal Female
970AOPLPNCSFS8MF Normally Closed 1/2" Face Seal Male 1/2" Face Seal Female
970AOPLPNCSFS8MM Normally Closed 1/2" Face Seal Male 1/2" Face Seal Male
970AOPLPNCSSFS8FM Normally Closed 1/2" Face Seal Female 1/2" Face Seal Male
970AOPLPNCSTS8 Normally Closed 1/2" Tube Stub 1/2" Tube Stub
970AOPLPNOSFS8MF Normally Open 1/2" Face Seal Male 1/2" Face Seal Female
970AOPLPNOSFS8MM Normally Open 1/2" Face Seal Male 1/2" Face Seal Male
970AOPLPNOSSFS8FF Normally Open 1/2" Face Seal Female 1/2" Face Seal Female
970AOPLPNOSSFS8FM Normally Open 1/2" Face Seal Female 1/2" Face Seal Male
970AOPLPNOSTS8 Normally Open 1/2" Tube Stub 1/2" Tube Stub
970ISFS8MF Manual, Indicating Handwheel 1/2" Face Seal Male 1/2" Face Seal Female
970ISFS8MM Manual, Indicating Handwheel 1/2" Face Seal Male 1/2" Face Seal Male
970ISSFS8FF Manual, Indicating Handwheel 1/2" Face Seal Female 1/2" Face Seal Female
970ISSFS8FM Manual, Indicating Handwheel 1/2" Face Seal Female 1/2" Face Seal Male
970ISTS8 Manual, Indicating Handwheel 1/2" Tube Stub 1/2" Tube Stub
970SSFS8FF Manual, Spin Handwheel 1/2" Face Seal Female 1/2" Face Seal Female
970SSFS8FM Manual, Spin Handwheel 1/2" Face Seal Female 1/2" Face Seal Male
970SSFS8MF Manual, Spin Handwheel 1/2" Face Seal Male 1/2" Face Seal Female
970SSFS8MM Manual, Spin Handwheel 1/2" Face Seal Male 1/2" Face Seal Male
970SSTS8 Manual, Spin Handwheel 1/2" Tube Stub 1/2" Tube Stub

687PDC
938256