Cast Iron Pumps - Serie C101/C102
The SG102 is a mid-size dump pump with a large C series dump valve that provides increased dump cycle time compared to a traditional G series dump pump.
The SG102 Dump Pump is part of Parker’s family of Commercial Hydraulics truck pumps. Building upon the technology of the industry standard C102/G102 pumps, the innovative SG102 Dump Pump provides a 37% faster dumping cycle versus the standard G102.
The pump is designed to fit where space is limited, but greater flow is still a necessity. The SG102 Dump Pump utilizes the valve body of the larger frame size C Series dump pump, providing large dump pump flow characteristics for a faster dump cycle time, yielding greater work cycle efficiency.
The dump truck industry will benefit from the improved power density as well as safety due to the quicker cycle time for the bed to return prior to the operator moving from the job site location.
Markets:
• Vocational and municipal equipment
Features/Benefits:
• 25% greater flow than G102 2" dump pump
• 20% less weight than the C102 2.5" dump pump
• Large pump valve body flow characteristics
• 4-bolt “B” or 4-bolt DIN flange
• 13T “B” or 8T DIN shaft
• Pressures to 172 bar (2500 PSI)
• Manual or air shift option
Applications:
• Dump Truck
• Dump trailer
Technical Specifications:
• Flow is 38 gpm (143 lpm)
• Displacement is 4.93 cir (80 cc/rev)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 94%
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting
• Integrated relief valve and load hold valve
• Integrated raise/neutral/lower valve
• Air shift valve available
No hay archivo CAD disponible
HYDRAULIC PUMP & MOTOR DIV
2745 SNAPPS FERRY RD
GREENEVILLE
TN
UNITED STATES
37745-1790
Teléfono
4236398151
Fax
4237872418
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.