Standard Duty Water Suction Hose, Series 7392 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Cantidad del paquete estándar

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Standard Duty Water Suction Hose, Series 7392

Standard Duty Water Suction Hose, Series 7392 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Factor de diseño: 4:1
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material del tubo interno de la manguera: Ethylene Propylene Diene Monomer (EPDM), Black
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Cumplimiento con especificaciones: n/a
  • Peso: 0.52 to 9.32 lb/ft, 0.77 to 13.89 kg/m
  • Presión de trabajo máxima: 100 to 150 psi, 6.9 to 19.3 bar, 0.7 to 1.0 MPa
  • Rango de presión de vacío: 29 inch-Hg, 737 mm-Hg, Full
  • Diámetro interior de manguera nominal: 32 to 300 mm
  • Radio de curvatura mínimo: 5 to 38 inch, 127 to 965 mm
  • Aplicación: Water
  • Diámetro interior: 1-1/4 to 8 inch, 31.8 to 203.2 mm
  • Diámetro exterior: 40.8 to 332.6 mm, 1.606 to 13.094 inch
  • Material del refuerzo de la manguera: Multiple Plies of Textile with Single or Dual Wire Helix
  • Tamaño: -20 to -192
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Número base: 7392
  • Estructura de la cubierta: Wrapped
  • Color de la cubierta: Black
Safety Warning

Descripción completa del producto

Parker's Series 7392 Standard Duty Water Suction Hose provides excellent medium pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalines
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 4:1
• Click here to link to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Cantidad del paquete estándar
7392-1250 1-1/4 100 ft
7392-1500 1-1/2 100 ft
7392-2000 2 100 ft
7392-2500 2-1/2 100 ft
7392-3000 3 100 ft
7392-4000 4 100 ft
7392-5000 5 100 ft
7392-8000 8 50 ft
7392-800020 8 20 ft

687PDC
687583